feedback
Rate this webpage
Need
Support?

NGTB15N120FL2: IGBT 1200V 15A SOLAR/UPS

Datasheet: IGBT - Field Stop II
Rev. 3 (267kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
This Insulated Gate Bipolar Transistor (IGBT) features a robust and cost effective Field Stop II Trench construction, and provides superior performance in demanding switching applications, offering both low on state voltage and minimal switching loss. The IGBT is well suited for UPS and solar applications. Incorporated into the device is a soft and fast co−packaged free wheeling diode with a low forward voltage.
Features
 
  • Extremely Efficient Trench with Field Stop Technology
  • TJmax = 175°C
  • Soft Fast Reverse Recovery Diode
  • Optimized for High Speed Switching
  • 10 s Short Circuit Capability
  • These are Pb−Free Devices
Applications
  • Solar Inverter
  • Uninterruptible Power Inverter Supplies (UPS)
  • Welding
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NGTB15N120FL2WG Active
Pb-free
Halide free
NGTB15N120FL2 TO-247-3 340AL NA Tube 30 $2.1599
Market Leadtime (weeks) : Contact Factory
Case Outlines
340AL   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.