feedback
Rate this webpage
Need
Support?

BC557B: PNP Bipolar Transistor

Datasheet: Amplifier Transistors PNP Silicon
Rev. 3 (81.0kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The PNP Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the TO-92 package, which is designed for medium power applications.
Features
 
  • Pb-Free Package is Available*
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
BC557BG Obsolete
Pb-free
BC557B TO-92 29-11 NA Bulk Box 5000  
BC557BRL1G Obsolete
Pb-free
BC557B TO-92 29-11 NA Tape and Reel 2000  
BC557BZL1G Obsolete
Pb-free
BC557B TO-92 29-11 NA Fan-Fold 2000  
BC557B Obsolete
BC557B Bulk Box 5000  
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : <1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Case Outlines
29-11   
Packages
BC557B: PNP Bipolar Transistor
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.