2SC5706: Bipolar Transistor, 50V, 5A, Low VCE(sat), (PNP)NPN Single TP/TP-FA
|
|
»View Material Composition
» Product Change Notification |
2SC5706 is Bipolar Transistor, 50V, 5A, Low VCE(sat), (PNP)NPN Single TP/TP-FA for High-Current Switching Applications.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Simulation Models (1) | Package Drawings (2) |
Data Sheets (1) |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
2SC5706-E | Active |
|
2SC5706 | IPAK / TP | 369AJ | NA | Bulk Bag | 500 | $0.2881 | |||||||||
2SC5706-H | Last Shipments |
|
2SC5706 | IPAK / TP | 369AJ | NA | Bulk Bag | 500 | ||||||||||
2SC5706-TL-E | Active |
|
2SC5706 | DPAK-3 / TO-252-3 | 369AH | 1 | 260 | Tape and Reel | 700 | $0.2891 | ||||||||
2SC5706-TL-H | Active, Not Rec |
|
2SC5706 | DPAK-3 / TO-252-3 | 369AH | 1 | 260 | Tape and Reel | 700 | $0.2169 |
Market Leadtime (weeks) | : | 2 to 4 |
ON Semiconductor (2020-09-02 00:00) | : | 34,000 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
Avnet (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | 2 to 4 |
Avnet (2020-08-19 00:00) | : | >1K |
Product
Description
Pricing ($/Unit)
Compliance
Status
Polarity
Type
VCE(sat) Max (V)
IC Cont. (A)
VCEO Min (V)
VCBO (V)
VEBO (V)
VBE(sat) (V)
VBE(on) (V)
hFE Min
hFE Max
fT Min (MHz)
PTM Max (W)
Package Type
Support |