feedback
Rate this webpage
Need
Support?

2SC5706: Bipolar Transistor, 50V, 5A, Low VCE(sat), (PNP)NPN Single TP/TP-FA

Datasheet: Bipolar Transistor, (-)50V, (-)5A, Low VCE(sat), (PNP)NPN Single TP/TP-FA
Rev. 1 (428689kB)
Product Overview
»View Material Composition
» Product Change Notification
2SC5706 is Bipolar Transistor, 50V, 5A, Low VCE(sat), (PNP)NPN Single TP/TP-FA for High-Current Switching Applications.
Features
 
  • Adoption of FBET and MBIT processes
  • Large current capacitance
  • Low collector-to-emitter saturation voltage
  • High-speed switching
  • High allowable power dissipation
Applications
  • DC-DC converter, Relay drivers, Lamp drivers, Motor drivers, Flash
Technical Documentation & Design Resources
Simulation Models (1) Package Drawings (2)
Data Sheets (1)  
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
2SC5706-E Active
Pb-free
2SC5706 IPAK / TP 369AJ NA Bulk Bag 500 $0.2881
2SC5706-H Last Shipments
Pb-free
Halide free
2SC5706 IPAK / TP 369AJ NA Bulk Bag 500  
2SC5706-TL-E Active
Pb-free
2SC5706 DPAK-3 / TO-252-3 369AH 1 260 Tape and Reel 700 $0.2891
2SC5706-TL-H Active, Not Rec
Pb-free
Halide free
2SC5706 DPAK-3 / TO-252-3 369AH 1 260 Tape and Reel 700 $0.2169
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 34,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 2 to 4
Avnet   (2020-08-19 00:00) : >1K
Case Outlines
369AJ    369AH   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.