BZX84: 250 mW; Zener Diode Voltage Regulator
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
This series of Zener diodes is offered in the convenient, surface mount plastic SOT-23 package. These devices are designed to provide voltage regulation with minimum space requirement. They are well suited for applications such as cellular phones, hand held portables, and high density PC boards.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Software (1) | Package Drawings (1) |
Design Notes (2) | Videos (1) |
Simulation Models (2) | Evaluation Board Documents (7) |
Data Sheets (1) | FAQ (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
NV78763RCA11GEVK | Active |
|
NCV78763 LDM A Main Board with cabling | ||
NV78763RLA11GEVB | Active |
|
NCV78763 LDM A Main Board | ||
NV78763RLA11GEVK | Active |
|
NCV78763 REFERENCE DESIGN LDM A Day Time Running Light (DRL)/ Position Light (PL) and Turn Indicator (TURN) Kit | ||
STR-ADAS-PREREGULATOR-GEVK | Active |
|
Strata Enabled Flexible ADAS Power Solution |
Availability & Samples
|
Specifications
|
Case Outlines
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
BZX84B10LT1G | Active |
|
BZX84, 10 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0187 | ||||||||
BZX84B12LT1G | Active |
|
BZX84, 12 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0187 | ||||||||
BZX84B15LT1G | Active |
|
BZX84, 15 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0187 | ||||||||
BZX84B16LT1G | Active |
|
BZX84, 16 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0187 | ||||||||
BZX84B18LT1G | Active |
|
BZX84, 18 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0187 | ||||||||
BZX84B18LT3G |
Obsolete ![]() |
|
BZX84, 18 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | |||||||||
BZX84B22LT1G | Active |
|
BZX84, 22 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0187 | ||||||||
BZX84B24LT1G | Active |
|
BZX84, 24 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0187 | ||||||||
BZX84B27LT1G | Active |
|
BZX84, 27 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0187
|
||||||||
BZX84B3V3LT1G | Active |
|
BZX84, 3.3 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0187 | ||||||||
BZX84B4V7LT1G | Active |
|
BZX84, 4.7 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0187 | ||||||||
BZX84B5V1LT1G | Active |
|
BZX84, 5.1 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0187 | ||||||||
BZX84B5V6LT1G | Active |
|
BZX84, 5.6 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0187 | ||||||||
BZX84B6V2LT1G | Active |
|
BZX84, 6.2 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0187 | ||||||||
BZX84B6V8LT1G | Active |
|
BZX84, 6.8 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0187 | ||||||||
BZX84B7V5LT1G | Active |
|
BZX84, 7.5 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0217 | ||||||||
BZX84B8V2LT1G | Active |
|
BZX84, 8.2 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0144 | ||||||||
BZX84B9V1LT1G | Active |
|
BZX84, 9.1 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0187 | ||||||||
BZX84C10LT1G | Active |
|
BZX84, 10 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
BZX84C11LT1G | Active |
|
BZX84, 11 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
BZX84C12LT1G | Active |
|
BZX84, 12 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
BZX84C13LT1G | Active |
|
BZX84, 13 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
BZX84C13LT3G | Product Preview |
|
BZX84, 13 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | Contact Sales Office
|
||||||||
BZX84C15LT1G | Active |
|
BZX84, 15 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
BZX84C15LT3G | Active |
|
BZX84, 15 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.0165 | ||||||||
BZX84C16LT1G | Active |
|
BZX84, 16 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
BZX84C18LT1G | Active |
|
BZX84, 18 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
BZX84C18LT3G | Active |
|
BZX84, 18 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.0165 | ||||||||
BZX84C20LT1G | Active |
|
BZX84, 20 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
BZX84C22LT1G | Active |
|
BZX84, 22 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
BZX84C24LT1G | Active |
|
BZX84, 24 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
BZX84C27LT1G | Active |
|
BZX84, 27 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
BZX84C2V4LT1G | Active |
|
BZX84, 2.4 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
BZX84C2V7LT1G | Active |
|
BZX84, 2.7 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
BZX84C30LT1G | Active |
|
BZX84, 30 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
BZX84C33LT1G | Active |
|
BZX84, 33 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
BZX84C33LT3G | Active |
|
BZX84, 33 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.0165 | ||||||||
BZX84C36LT1G | Active |
|
BZX84, 36 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
BZX84C39LT1G | Active |
|
BZX84, 39 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
BZX84C3V0LT1G | Active |
|
BZX84, 3.0 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
BZX84C3V3LT1G | Active |
|
BZX84, 3.3 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
BZX84C3V6LT1G | Active |
|
BZX84, 3.6 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
BZX84C3V9LT1G | Active |
|
BZX84, 3.9 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
BZX84C43LT1G | Active |
|
BZX84, 43 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
BZX84C47LT1G | Active |
|
BZX84, 47 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
BZX84C4V3LT1G | Active |
|
BZX84, 4.3 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
BZX84C4V3LT3G | Active |
|
BZX84, 4.3 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.0165 | ||||||||
BZX84C4V7LT1G | Active |
|
BZX84, 4.7 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
BZX84C4V7LT3G | Active |
|
BZX84, 4.7 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.0165
|
||||||||
BZX84C51LT1G | Active |
|
BZX84, 51 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
BZX84C56LT1G | Active |
|
BZX84, 56 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
BZX84C5V1LT1G | Active |
|
BZX84, 5.1 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
BZX84C5V1LT3G | Active |
|
BZX84, 5.1 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.0165 | ||||||||
BZX84C5V6LT1G | Active |
|
BZX84, 5.6 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
BZX84C5V6LT3G | Active |
|
BZX84, 5.6 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.0165 | ||||||||
BZX84C62LT1G | Active |
|
BZX84, 62 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
BZX84C68LT1G | Active |
|
BZX84, 68 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
BZX84C6V2LT1G | Active |
|
BZX84, 6.2 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
BZX84C6V2LT3G | Active |
|
BZX84, 6.2 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.0165
|
||||||||
BZX84C6V8LT1G | Active |
|
BZX84, 6.8 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
BZX84C6V8LT3G | Active |
|
BZX84, 6.8 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.0165 | ||||||||
BZX84C75LT1G | Active |
|
BZX84, 75 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
BZX84C7V5LT1G | Active |
|
BZX84, 7.5 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
BZX84C8V2LT1G | Active |
|
BZX84, 8.2 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
BZX84C9V1LT1G | Active |
|
BZX84, 9.1 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
BZX84C9V1LT3G | Active |
|
BZX84, 9.1 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.0165
|
||||||||
SZBZX84B10LT1G | Active |
|
BZX84, 10 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0243 | ||||||||
SZBZX84B12LT1G | Active |
|
BZX84, 12 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0241 | ||||||||
SZBZX84B15LT1G | Active |
|
BZX84, 15 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0241 | ||||||||
SZBZX84B16LT1G | Active |
|
BZX84, 16 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0219 | ||||||||
SZBZX84B18LT1G | Active |
|
BZX84, 18 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0241 | ||||||||
SZBZX84B22LT1G | Active |
|
BZX84, 22 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0229 | ||||||||
SZBZX84B24LT1G | Active |
|
BZX84, 24 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0241
|
||||||||
SZBZX84B27LT1G | Active |
|
BZX84, 27 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0229 | ||||||||
SZBZX84B3V3LT1G | Active |
|
BZX84, 3.3 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0243
|
||||||||
SZBZX84B4V7LT1G | Active |
|
BZX84, 4.7 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0243
|
||||||||
SZBZX84B5V1LT1G | Active |
|
BZX84, 5.1 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0219 | ||||||||
SZBZX84B5V6LT1G | Active |
|
BZX84, 5.6 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0219 | ||||||||
SZBZX84B6V2LT1G | Active |
|
BZX84, 6.2 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0219 | ||||||||
SZBZX84B6V8LT1G | Active |
|
BZX84, 6.8 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0219 | ||||||||
SZBZX84B7V5LT1G | Active |
|
BZX84, 7.5 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0243 | ||||||||
SZBZX84B8V2LT1G | Active |
|
BZX84, 8.2 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0229 | ||||||||
SZBZX84B9V1LT1G | Active |
|
BZX84, 9.1 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0229 | ||||||||
SZBZX84B9V1LT3G | Active |
|
BZX84, 9.1 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.0241 | ||||||||
SZBZX84C10LT1G | Active |
|
BZX84, 10 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0183 | ||||||||
SZBZX84C11LT1G | Active |
|
BZX84, 11 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0173 | ||||||||
SZBZX84C11LT3G | Active |
|
BZX84, 11 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.0461 | ||||||||
SZBZX84C12LT1G | Active |
|
BZX84, 12 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0183 | ||||||||
SZBZX84C12LT3G | Active |
|
BZX84, 12 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.0183 | ||||||||
SZBZX84C13LT1G | Active |
|
BZX84, 13 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
SZBZX84C13LT3G | Active |
|
BZX84, 13 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.0165
|
||||||||
SZBZX84C15LT1G | Active |
|
BZX84, 15 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0183 | ||||||||
SZBZX84C15LT3G | Active |
|
BZX84, 15 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.0183 | ||||||||
SZBZX84C16LT1G | Active |
|
BZX84, 16 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0183 | ||||||||
SZBZX84C16LT3G | Active |
|
BZX84, 16 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.0183 | ||||||||
SZBZX84C18LT1G | Active |
|
BZX84, 18 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165
|
||||||||
SZBZX84C18LT3G | Active |
|
BZX84, 18 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.0165 | ||||||||
SZBZX84C20LT1G | Active |
|
BZX84, 20 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0173 | ||||||||
SZBZX84C22LT1G | Active |
|
BZX84, 22 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0183 | ||||||||
SZBZX84C22LT3G | Active |
|
BZX84, 22 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.0183 | ||||||||
SZBZX84C24LT1G | Active |
|
BZX84, 24 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0183 | ||||||||
SZBZX84C27LT1G | Active |
|
BZX84, 27 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
SZBZX84C27LT3G | Active |
|
BZX84, 27 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.0165
|
||||||||
SZBZX84C2V4LT1G | Active |
|
BZX84, 2.4 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165
|
||||||||
SZBZX84C2V7LT1G | Active |
|
BZX84, 2.7 (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
SZBZX84C30LT1G | Active |
|
BZX84, 30 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
SZBZX84C33LT1G | Active |
|
BZX84, 33 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0183 | ||||||||
SZBZX84C33LT3G | Active |
|
BZX84, 33 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.0183 | ||||||||
SZBZX84C36LT1G | Active |
|
BZX84, 36 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
SZBZX84C36LT3G | Active |
|
BZX84, 36 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.0616 | ||||||||
SZBZX84C39LT1G | Active |
|
BZX84, 39 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0728 | ||||||||
SZBZX84C39LT3G | Active |
|
BZX84, 39 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.0165 | ||||||||
SZBZX84C3V0LT1G | Active |
|
BZX84, 3.0 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165
|
||||||||
SZBZX84C3V3LT1G | Active |
|
BZX84, 3.3 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0183 | ||||||||
SZBZX84C3V3LT3G | Active |
|
BZX84, 3.3 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.0183 | ||||||||
SZBZX84C3V6LT1G | Active |
|
BZX84, 3.6 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0173 | ||||||||
SZBZX84C3V6LT3G | Active |
|
BZX84, 3.6 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.0165 | ||||||||
SZBZX84C3V9LT1G | Active |
|
BZX84, 3.9 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0183 | ||||||||
SZBZX84C43LT1G | Active |
|
BZX84, 43 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0183 | ||||||||
SZBZX84C47LT1G | Active |
|
BZX84, 47 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0173 | ||||||||
SZBZX84C47LT3G | Active |
|
BZX84, 47 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.0183 | ||||||||
SZBZX84C4V3LT1G | Active |
|
BZX84, 4.3 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0183 | ||||||||
SZBZX84C4V3LT3G | Active |
|
BZX84, 4.3 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.0183
|
||||||||
SZBZX84C4V7LT1G | Active |
|
BZX84, 4.7 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0183 | ||||||||
SZBZX84C4V7LT3G | Active |
|
BZX84, 4.7 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.0183 | ||||||||
SZBZX84C51LT1G | Active |
|
BZX84, 51 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0173 | ||||||||
SZBZX84C56LT1G | Active |
|
BZX84, 56 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
SZBZX84C5V1LT1G | Active |
|
BZX84, 5.1 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0183 | ||||||||
SZBZX84C5V1LT3G | Active |
|
BZX84, 5.1 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.0183
|
||||||||
SZBZX84C5V6LT1G | Active |
|
BZX84, 5.6 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0183 | ||||||||
SZBZX84C5V6LT3G | Active |
|
BZX84, 5.6 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.0183 | ||||||||
SZBZX84C62LT1G | Active |
|
BZX84, 62 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0173 | ||||||||
SZBZX84C68LT1G | Active |
|
BZX84, 68 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0183
|
||||||||
SZBZX84C6V2LT1G | Active |
|
BZX84, 6.2 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0183 | ||||||||
SZBZX84C6V2LT3G | Active |
|
BZX84, 6.2 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.0183 | ||||||||
SZBZX84C6V8LT1G | Active |
|
BZX84, 6.8 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0183 | ||||||||
SZBZX84C6V8LT3G | Active |
|
BZX84, 6.8 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.0183 | ||||||||
SZBZX84C75LT1G | Active |
|
BZX84, 75 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0183 | ||||||||
SZBZX84C7V5LT1G | Active |
|
BZX84, 7.5 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0165 | ||||||||
SZBZX84C7V5LT3G | Active |
|
BZX84, 7.5 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.0173 | ||||||||
SZBZX84C8V2LT1G | Active |
|
BZX84, 8.2 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0183 | ||||||||
SZBZX84C8V2LT3G | Active |
|
BZX84, 8.2 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.0183
|
||||||||
SZBZX84C9V1LT1G | Active |
|
BZX84, 9.1 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0183 | ||||||||
SZBZX84C9V1LT3G | Active |
|
BZX84, 9.1 V (Automotive) | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.0183 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 63,000 |
Market Leadtime (weeks) | : | 4 to 8 |
FutureElectronics (2020-08-19 00:00) | : | >10K |
PandS (2020-09-14 00:00) | : | >1K |
Avnet (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | 13 to 16 |
Avnet (2020-08-19 00:00) | : | >10K |
PandS (2020-09-14 00:00) | : | >1K |
FutureElectronics (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | 4 to 8 |
FutureElectronics (2020-08-19 00:00) | : | >50K |
ON Semiconductor (2020-09-02 00:00) | : | 3,000,000 |
Market Leadtime (weeks) | : | 4 to 8 |
PandS (2020-09-14 00:00) | : | >1K |
FutureElectronics (2020-08-19 00:00) | : | >10K |
Avnet (2020-08-19 00:00) | : | >50K |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 13 to 16 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19 00:00) | : | >1K |
ON Semiconductor (2020-09-02 00:00) | : | 75,000 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 84,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Avnet (2020-08-19 00:00) | : | >50K |
PandS (2020-09-14 00:00) | : | >1K |
FutureElectronics (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | 17 to 20 |
Avnet (2020-08-19 00:00) | : | >10K |
FutureElectronics (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | 4 to 8 |
PandS (2020-09-14 00:00) | : | >1K |
FutureElectronics (2020-08-19 00:00) | : | >10K |
Avnet (2020-08-19 00:00) | : | >50K |
ON Semiconductor (2020-09-02 00:00) | : | 9,000 |
Market Leadtime (weeks) | : | 4 to 8 |
FutureElectronics (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | 4 to 8 |
PandS (2020-09-14 00:00) | : | >1K |
ON Semiconductor (2020-09-02 00:00) | : | 147,000 |
Market Leadtime (weeks) | : | 2 to 4 |
ON Semiconductor (2020-09-02 00:00) | : | 93,000 |
Avnet (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | 2 to 4 |
ON Semiconductor (2020-09-02 00:00) | : | 168,000 |
Market Leadtime (weeks) | : | Contact Factory |
FutureElectronics (2020-08-19 00:00) | : | >50K |
PandS (2020-09-14 00:00) | : | >1K |
Avnet (2020-08-19 00:00) | : | >100K |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | <100 |
FutureElectronics (2020-08-19 00:00) | : | >10K |
Avnet (2020-08-19 00:00) | : | >100K |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | >10K |
Avnet (2020-08-19 00:00) | : | >100K |
FutureElectronics (2020-08-19 00:00) | : | >100K |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | >1K |
Avnet (2020-08-19 00:00) | : | >50K |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | >10K |
FutureElectronics (2020-08-19 00:00) | : | >100K |
Avnet (2020-08-19 00:00) | : | >100K |
Market Leadtime (weeks) | : | 17 to 20 |
Avnet (2020-08-19 00:00) | : | >100K |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19 00:00) | : | >100K |
FutureElectronics (2020-08-19 00:00) | : | >100K |
PandS (2020-09-14 00:00) | : | >10K |
Market Leadtime (weeks) | : | Contact Factory |
FutureElectronics (2020-08-19 00:00) | : | >500K |
Avnet (2020-08-19 00:00) | : | >1M |
PandS (2020-09-14 00:00) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 269,999 |
Market Leadtime (weeks) | : | 4 to 8 |
Avnet (2020-08-19 00:00) | : | >50K |
FutureElectronics (2020-08-19 00:00) | : | >10K |
PandS (2020-09-14 00:00) | : | >10K |
Market Leadtime (weeks) | : | 4 to 8 |
FutureElectronics (2020-08-19 00:00) | : | >10K |
PandS (2020-09-14 00:00) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
Avnet (2020-08-19 00:00) | : | >100K |
FutureElectronics (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | 17 to 20 |
PandS (2020-09-14 00:00) | : | >1K |
FutureElectronics (2020-08-19 00:00) | : | >10K |
Avnet (2020-08-19 00:00) | : | >10K |
ON Semiconductor (2020-09-02 00:00) | : | 1,629,000 |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | >1K |
Avnet (2020-08-19 00:00) | : | >1K |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | 17 to 20 |
Avnet (2020-08-19 00:00) | : | >10K |
FutureElectronics (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | 13 to 16 |
FutureElectronics (2020-08-19 00:00) | : | >10K |
PandS (2020-09-14 00:00) | : | <1K |
Avnet (2020-08-19 00:00) | : | >10K |
ON Semiconductor (2020-09-02 00:00) | : | 11,094 |
Market Leadtime (weeks) | : | 13 to 16 |
PandS (2020-09-14 00:00) | : | >10K |
FutureElectronics (2020-08-19 00:00) | : | >10K |
Avnet (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 40,000 |
Market Leadtime (weeks) | : | 17 to 20 |
ON Semiconductor (2020-09-02 00:00) | : | 1,263,000 |
Avnet (2020-08-19 00:00) | : | >10K |
PandS (2020-09-14 00:00) | : | >1K |
FutureElectronics (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | >10K |
FutureElectronics (2020-08-19 00:00) | : | >10K |
Avnet (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | 4 to 8 |
Avnet (2020-08-19 00:00) | : | >10K |
PandS (2020-09-14 00:00) | : | >1K |
FutureElectronics (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | 13 to 16 |
FutureElectronics (2020-08-19 00:00) | : | >100K |
PandS (2020-09-14 00:00) | : | <1K |
ON Semiconductor (2020-09-02 00:00) | : | 39,000 |
Avnet (2020-08-19 00:00) | : | >100K |
Market Leadtime (weeks) | : | 4 to 8 |
Avnet (2020-08-19 00:00) | : | >100K |
PandS (2020-09-14 00:00) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
PandS (2020-09-14 00:00) | : | <1K |
FutureElectronics (2020-08-19 00:00) | : | >50K |
Avnet (2020-08-19 00:00) | : | >50K |
Market Leadtime (weeks) | : | 4 to 8 |
PandS (2020-09-14 00:00) | : | >1K |
FutureElectronics (2020-08-19 00:00) | : | >50K |
Avnet (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | 17 to 20 |
FutureElectronics (2020-08-19 00:00) | : | >100K |
Avnet (2020-08-19 00:00) | : | >50K |
PandS (2020-09-14 00:00) | : | >1K |
Market Leadtime (weeks) | : | 17 to 20 |
Avnet (2020-08-19 00:00) | : | >10K |
FutureElectronics (2020-08-19 00:00) | : | >50K |
ON Semiconductor (2020-09-02 00:00) | : | 302,828 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 2,350,000 |
Market Leadtime (weeks) | : | 13 to 16 |
Avnet (2020-08-19 00:00) | : | >1M |
PandS (2020-09-14 00:00) | : | >10K |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
Avnet (2020-08-19 00:00) | : | >50K |
PandS (2020-09-14 00:00) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
PandS (2020-09-14 00:00) | : | >10K |
Market Leadtime (weeks) | : | 4 to 8 |
Avnet (2020-08-19 00:00) | : | >10K |
FutureElectronics (2020-08-19 00:00) | : | >100K |
PandS (2020-09-14 00:00) | : | >10K |
Market Leadtime (weeks) | : | 4 to 8 |
Avnet (2020-08-19 00:00) | : | >100K |
Market Leadtime (weeks) | : | 4 to 8 |
FutureElectronics (2020-08-19 00:00) | : | >100K |
Avnet (2020-08-19 00:00) | : | >500K |
PandS (2020-09-14 00:00) | : | >10K |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 762,000 |
Avnet (2020-08-19 00:00) | : | >10K |
PandS (2020-09-14 00:00) | : | <1K |
Market Leadtime (weeks) | : | 13 to 16 |
FutureElectronics (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | 4 to 8 |
Avnet (2020-08-19 00:00) | : | >50K |
PandS (2020-09-14 00:00) | : | <1K |
FutureElectronics (2020-08-19 00:00) | : | >100K |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | 17 to 20 |
Avnet (2020-08-19 00:00) | : | >50K |
PandS (2020-09-14 00:00) | : | >10K |
FutureElectronics (2020-08-19 00:00) | : | >100K |
Market Leadtime (weeks) | : | 4 to 8 |
FutureElectronics (2020-08-19 00:00) | : | >10K |
ON Semiconductor (2020-09-02 00:00) | : | 20,000 |
Market Leadtime (weeks) | : | Contact Factory |
FutureElectronics (2020-08-19 00:00) | : | >50K |
Avnet (2020-08-19 00:00) | : | >50K |
Market Leadtime (weeks) | : | 4 to 8 |
FutureElectronics (2020-08-19 00:00) | : | >10K |
Avnet (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19 00:00) | : | >50K |
PandS (2020-09-14 00:00) | : | >10K |
FutureElectronics (2020-08-19 00:00) | : | >100K |
Market Leadtime (weeks) | : | 4 to 8 |
PandS (2020-09-14 00:00) | : | <100 |
FutureElectronics (2020-08-19 00:00) | : | >500K |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 51,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Avnet (2020-08-19 00:00) | : | >100K |
ON Semiconductor (2020-09-02 00:00) | : | 1,182,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
FutureElectronics (2020-08-19 00:00) | : | >10K |
ON Semiconductor (2020-09-02 00:00) | : | 1,191,000 |
Market Leadtime (weeks) | : | 4 to 8 |
FutureElectronics (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 1,218,000 |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 273,644 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 2,628,000 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 129,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
FutureElectronics (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | 4 to 8 |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 132,000 |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 140,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Avnet (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 2,140,000 |
Market Leadtime (weeks) | : | 17 to 20 |
FutureElectronics (2020-08-19 00:00) | : | >10K |
ON Semiconductor (2020-09-02 00:00) | : | 3,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 1,540,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Avnet (2020-08-19 00:00) | : | >10K |
FutureElectronics (2020-08-19 00:00) | : | >100K |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 960,000 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 78,000 |
FutureElectronics (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | Contact Factory |
FutureElectronics (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
FutureElectronics (2020-08-19 00:00) | : | >10K |
ON Semiconductor (2020-09-02 00:00) | : | 160,612 |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 999,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Avnet (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 180,000 |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 350,640 |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 50,000 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
FutureElectronics (2020-08-19 00:00) | : | >100K |
Market Leadtime (weeks) | : | 4 to 8 |
FutureElectronics (2020-08-19 00:00) | : | >10K |
ON Semiconductor (2020-09-02 00:00) | : | 70,000 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 18,000 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 5,800 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 180,000 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 13 to 16 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 63,000 |
Market Leadtime (weeks) | : | 4 to 8 |
FutureElectronics (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 94,086 |
Market Leadtime (weeks) | : | 4 to 8 |
Avnet (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 206,012 |
Market Leadtime (weeks) | : | 4 to 8 |
Avnet (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 102,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 340,000 |
Market Leadtime (weeks) | : | 4 to 8 |
FutureElectronics (2020-08-19 00:00) | : | >50K |
ON Semiconductor (2020-09-02 00:00) | : | 1,947,500 |
Avnet (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 30,000 |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 99,000 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
FutureElectronics (2020-08-19 00:00) | : | >50K |
Avnet (2020-08-19 00:00) | : | >100K |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
Avnet (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | 4 to 8 |
Product
Description
Pricing ($/Unit)
Compliance
Status
VZ Typ (V)
P Max (W)
Package Type