feedback
Rate this webpage
Need
Support?

MBRS340: Schottky Power Rectifier, Surface Mount, 3.0 A, 40 V

Datasheet: Schottky Power Rectifier, Surface Mount, 3.0 A, 40 V, SMC Package
Rev. 14 (130kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The Schottky Rectifier employs the Schottky Barrier principle in a large area metal-to-silicon power diode. The Schottky Rectifier's state-of-the-art geometry features epitaxial construction with oxide passivation and metal overlay contact. It is ideally suited for low voltage, high frequency rectification, or as free wheeling and polarity protection diodes in surface mount applications where compact size and weight are critical to the system.
Features
 
  • Small Compact Surface Mountable Package with J-Bend Leads
  • Rectangular Package for Automated Handling
  • Highly Stable Oxide Passivated Junction
  • Excellent Ability to Withstand Reverse Avalanche Energy Transients
  • Guardring for Stress Protection

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 217 mg (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
  • Shipped in 16 mm Tape and Reel, 2500 units per reel
  • Polarity: Notch in Plastic Body Indicates Cathode Lead
  • Marking: B32, B33, B34
  • Pb-Free Packages are Available
  • AEC-Q101 Qualified and PPAP Capable
  • SBRS8 and NRVB Prefixes for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
Availability & Samples
Specifications
Intaractive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MBRS320T3G Active
Pb-free
Halide free
MBRS340 SMC-2 403AC 1 260 Tape and Reel 2500 $0.1769
MBRS330T3G Active
Pb-free
Halide free
MBRS340 SMC-2 403AC 1 260 Tape and Reel 2500 $0.1699
MBRS340 Lifetime
Pb-free
Halide free
MBRS340 SMC 403AG 1 260 Tape and Reel 3000 $0.1672
MBRS340T3G Active
Pb-free
Halide free
MBRS340 SMC-2 403AC 1 260 Tape and Reel 2500 $0.1296
NRVBS330T3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MBRS340 SMC-2 403AC 1 260 Tape and Reel 2500 $0.17
SBRS8320T3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MBRS340 SMC-2 403AC 1 260 Tape and Reel 2500 $0.418
SBRS8340T3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MBRS340 SMC-2 403AC 1 260 Tape and Reel 2500 $0.2512
MBRS320T3 Obsolete 
MBRS340 SMC-2 403-03 1 235 Tape and Reel 2500  
MBRS330T3 Obsolete
MBRS340 SMC-2 403-03 1 235 Tape and Reel 2500  
MBRS340T3 Obsolete 
MBRS340 SMC-2 403-03 1 235 Tape and Reel 2500  
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
ON Semiconductor   (2020-09-02 00:00) : 15,000
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >100K
Avnet   (2020-08-19 00:00) : >50K
Market Leadtime (weeks) : 17 to 20
ON Semiconductor   (2020-09-02 00:00) : 1,700
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VRRM Min (V)
VF Max (V)
IRM Max (µA)
IO(rec) Max (A)
IFSM Max (A)
trr Max (ns)
Cj Max (pF)
Package Type
MBRS320T3G  
 $0.1769 
Pb
H
 Active   
Single
20
0.5
2000
3
80
-
-
SMC-2
MBRS330T3G  
 $0.1699 
Pb
H
 Active   
Single
30
0.5
2000
3
80
-
-
SMC-2
MBRS340T3G  
 $0.1296 
Pb
H
 Active   
Single
40
0.5
2000
3
80
-
-
SMC-2
NRVBS330T3G  
 $0.17 
Pb
A
H
P
 Active   
Single
30
0.5
2000
3
80
-
-
SMC-2
SBRS8320T3G  
 $0.418 
Pb
A
H
P
 Active   
Single
20
0.5
2000
3
80
-
-
SMC-2
SBRS8340T3G  
 $0.2512 
Pb
A
H
P
 Active   
Single
40
0.5
2000
3
80
-
-
SMC-2
Case Outlines
403-03    403AC    403AG   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.