feedback
Rate this webpage
Need
Support?

MBRM130L: 1.0 A, 30 V, Schottky Power Rectifier, Surface Mount

Datasheet: Schottky Power Rectifier, Surface Mount, 1.0 A, 30 V
Rev. 5 (174.0kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The Schottky Powermite employs the Schottky Barrier principle with a barrier metal and epitaxial construction that produces optimal forward voltage drop-reverse current tradeoff. The advanced packaging techniques provide for a highly efficient micro miniature, space saving surface mount Rectifier. With its unique heatsink design, the Powermite has the same thermal performance as the SMA while being 50% smaller in footprint area, and delivering one of the lowest height profiles, < 1.1 mm in the industry. Because of its small size, it is ideal for use in portable and battery powered products such as cellular and cordless phones, chargers, notebook computers, printers, PDAs and PCMCIA cards. Typical applications are ac/dc and dc-dc converters, reverse battery protection, and "Oring" of multiple supply voltages and any other application where performance and size are critical.
Features
 
  • Low Profile - Maximum Height of 1.1 mm
  • Small Footprint - Footprint Area of 8.45 mm2
  • Low VF Provides Higher Efficiency and Extends battery Life
  • Supplied in 12 mm Tape and Reel
  • Low Thermal Resistance with Direct Thermal Path of Die on Exposed Cathode Heat Sink

    Mechanical Characteristics:
  • Powermite is JEDEC Registered as DO-216AA
  • Case: Molded Epoxy
  • Epoxy Meets UL94V-0 at 1/8"
  • Weight: 62 mg (approximately)
  • Device Marking: BCG
  • Lead and Mounting Surface Temperature for Soldering Purposes. 260°C Maximum for 10 Seconds
  • All Packages are Pb-Free
  • AEC-Q101 Qualified and PPAP Capable
  • NRVB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MBRM130LT1G Active
Pb-free
Halide free
MBRM130L POWERMITE-2 457-04 1 260 Tape and Reel 3000 $0.0859
MBRM130LT3G Active
Pb-free
Halide free
MBRM130L POWERMITE-2 457-04 1 260 Tape and Reel 12000 $0.0904
NRVBM130LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MBRM130L POWERMITE-2 457-04 1 260 Tape and Reel 3000 $0.1525
NRVBM130LT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MBRM130L POWERMITE-2 457-04 1 260 Tape and Reel 12000 $0.132
MBRM130LT1 Obsolete
MBRM130L POWERMITE-2 457-04 1 235 Tape and Reel 3000  
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
Avnet   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : <100
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 84,000
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VRRM Min (V)
VF Max (V)
IRM Max (µA)
IO(rec) Max (A)
IFSM Max (A)
trr Max (ns)
Cj Max (pF)
Package Type
MBRM130LT1G  
 $0.0859 
Pb
H
 Active   
Single
30
0.38
410
1
50
-
-
POWERMITE-2
MBRM130LT3G  
 $0.0904 
Pb
H
 Active   
Single
30
0.38
410
1
50
-
-
POWERMITE-2
NRVBM130LT1G  
 $0.1525 
Pb
A
H
P
 Active   
Single
30
0.38
410
1
50
-
-
POWERMITE-2
NRVBM130LT3G  
 $0.132 
Pb
A
H
P
 Active   
Single
30
0.38
410
1
50
-
-
POWERMITE-2
Case Outlines
457-04   
Packages
MBRM130L: 1.0 A, 30 V, Schottky Power Rectifier, Surface Mount
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.