MBR440MFS: Schottky Power Rectifier, Switch-mode, 4.0 A, 40 V
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
MBR440MFS
Applications |
---|
|
Technical Documentation & Design Resources
Simulation Models (4) | Package Drawings (1) |
Data Sheets (1) | Evaluation Board Documents (4) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
NCV97200GEVB | Active |
|
NCV97200 Evaluation Board |
Availability & Samples
|
Specifications
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
MBR440MFST1G | Active |
|
MBR440MFS | SO-8FL / DFN-5 | 488AA | 1 | 260 | Tape and Reel | 1500 | $0.1315
|
||||||||
MBR440MFST3G | Active |
|
MBR440MFS | SO-8FL / DFN-5 | 488AA | 1 | 260 | Tape and Reel | 5000 | $0.1632 | ||||||||
NRVB440MFST1G | Active |
|
MBR440MFS | SO-8FL / DFN-5 | 488AA | 1 | 260 | Tape and Reel | 1500 | $0.1392 | ||||||||
NRVB440MFST3G | Active |
|
MBR440MFS | SO-8FL / DFN-5 | 488AA | 1 | 260 | Tape and Reel | 5000 | $0.138 | ||||||||
NRVB440MFSWFT1G | Active |
|
MBR440MFS | SO-8FL / DFN-5 | 488AA | 1 | 260 | Tape and Reel | 1500 | $0.2005 | ||||||||
NRVB440MFSWFT3G | Active |
|
MBR440MFS | SO-8FL / DFN-5 | 488AA | 1 | 260 | Tape and Reel | 5000 | $0.2005 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 2 to 4 |
ON Semiconductor (2020-09-02) | : | 15,000 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02) | : | 25,000 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VRRM Min (V)
VF Max (V)
IRM Max (µA)
IO(rec) Max (A)
IFSM Max (A)
trr Max (ns)
Cj Max (pF)
Package Type
Case Outlines
488AA
Application
Diagram - Block
Support |