feedback
Rate this webpage
Need
Support?

MBR440MFS: Schottky Power Rectifier, Switch-mode, 4.0 A, 40 V

Datasheet: Switchmode Power Rectifier
Rev. 1 (103.0kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
MBR440MFS
Applications
  • Ideally Suited for use as an Output Rectifier in High Frequency
    (up to 2 MHz) Automotive and NonAutomotive Applications
  • Output Rectification in Compact Portable Consumer Applications
  • Freewheeling Diode used with Inductive Loads
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCV97200GEVB Active
Pb-free
NCV97200 Evaluation Board
Availability & Samples
Specifications
Intaractive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MBR440MFST1G Active
Pb-free
Halide free
MBR440MFS SO-8FL / DFN-5 488AA 1 260 Tape and Reel 1500 $0.1315
MBR440MFST3G Active
Pb-free
Halide free
MBR440MFS SO-8FL / DFN-5 488AA 1 260 Tape and Reel 5000 $0.1632
NRVB440MFST1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MBR440MFS SO-8FL / DFN-5 488AA 1 260 Tape and Reel 1500 $0.1392
NRVB440MFST3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MBR440MFS SO-8FL / DFN-5 488AA 1 260 Tape and Reel 5000 $0.138
NRVB440MFSWFT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MBR440MFS SO-8FL / DFN-5 488AA 1 260 Tape and Reel 1500 $0.2005
NRVB440MFSWFT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MBR440MFS SO-8FL / DFN-5 488AA 1 260 Tape and Reel 5000 $0.2005
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 15,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 25,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VRRM Min (V)
VF Max (V)
IRM Max (µA)
IO(rec) Max (A)
IFSM Max (A)
trr Max (ns)
Cj Max (pF)
Package Type
MBR440MFST1G  
 $0.1315 
Pb
H
 Active   
Single
40
0.65
800
4
40
-
-
SO-8FL / DFN-5
MBR440MFST3G  
 $0.1632 
Pb
H
 Active   
Single
40
0.65
800
4
40
-
-
SO-8FL / DFN-5
NRVB440MFST1G  
 $0.1392 
Pb
A
H
P
 Active   
Single
40
0.65
800
4
40
-
-
SO-8FL / DFN-5
NRVB440MFST3G  
 $0.138 
Pb
A
H
P
 Active   
Single
40
0.65
800
4
40
-
-
SO-8FL / DFN-5
NRVB440MFSWFT1G  
 $0.2005 
Pb
A
H
P
 Active   
40
0.65
800
4
40
-
-
SO-8FL / DFN-5
NRVB440MFSWFT3G  
 $0.2005 
Pb
A
H
P
 Active   
40
0.65
800
4
40
-
-
SO-8FL / DFN-5
Case Outlines
488AA   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.