MBRS540: Schottky Power Rectifier, Surface Mount, 5.0 A, 40 V
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
This Schottky Rectifier employs the Schottky Barrier principle in a large area metal-to-silicon power diode. State-of-the-art geometry features epitaxial construction with oxide passivation and metal overlay contact. The Schottky Rectifier is ideally suited for low voltage, high frequency rectification, or as free wheeling and polarity protection diodes in surface mount applications where compact size and weight are critical to the system.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Simulation Models (4) | Package Drawings (2) |
Data Sheets (1) |
Availability & Samples
|
Specifications
|
Case Outlines
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
MBRS540T3G | Active |
|
MBRS540 | SMC-2 | 403AC | 1 | 260 | Tape and Reel | 2500 | $0.1896 | ||||||||
NRVBS540T3G | Active |
|
MBRS540 | SMC-2 | 403AC | 1 | 260 | Tape and Reel | 2500 | $0.2816
|
||||||||
MBRS540T3 |
Obsolete ![]() |
|
MBRS540 | SMC-2 | 403-03 | 1 | 235 | Tape and Reel | 2500 |
Market Leadtime (weeks) | : | Contact Factory |
FutureElectronics (2020-08-19 00:00) | : | >50K |
Avnet (2020-08-19 00:00) | : | >100K |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VRRM Min (V)
VF Max (V)
IRM Max (µA)
IO(rec) Max (A)
IFSM Max (A)
trr Max (ns)
Cj Max (pF)
Package Type
Support |