feedback
Rate this webpage
Need
Support?

GBPC1206: 12 A Bridge Rectifier

Datasheet: Bridge Rectifiers (Glass Passivated)
Rev. 2 (195kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
GBPC1206
Features
 
  • Integrally molded heatsink provided very low thermal resistance for maximum heat dissipation
  • Surge overload rartings from 300 A to 400 A
  • Isolated voltage from case to lead over 2500 V
  • UL certified, UL #E258596
  • Terminals Finish Material - Silver (solderable per MIL-STD-202, Method 208 for the wire type GBPC-W package), - Nickel for GBPC package
Applications
  • This product is general usage and suitable for many different applications.
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
GBPC1206 Active
Pb-free
GBPC1206 GBPC4 28.75x28.75 160AD NA Bulk Bag 50 $1.3333
GBPC1206W Active
Pb-free
GBPC1206 GBPC4 28.75x28.75 160AD NA Bulk Bag 50 $1.7301
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : 2 to 4

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
IO(rec) Max (A)
trr Max (ns)
VRRM Max (V)
VFM Max (V)
IFSM Max (A)
IR Max (mA)
Package Type
GBPC1206  
 $1.3333 
Pb
 Active   
Series
12
-
600
1.1
300
0.005
GBPC4 28.75x28.75
GBPC1206W  
 $1.7301 
Pb
 Active   
Series
12
-
600
1.1
300
0.005
GBPC4 28.75x28.75
Case Outlines
160AD   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.