Power MOSFET 100V 77A 14 mOhm Single N-Channel TO-220

Favorite

Overview

This is a 100 V N-Channel Power MOSFET.

  • Motor Control
  • UPS Inverter
  • Low RDS(on)
  • High Current Capability
  • 100% Avalanche Tested
  • Pb-Free

Search

Close Search

Products:

1

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Configuration

V(BR)DSS Min (V)

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

RDS(on) Max @ VGS = 10 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Pricing ($/Unit)

Loading...

NTP6411ANG

Obsolete

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

N-Channel

Single

100

20

4

77

217

-

-

14

-

-

3700

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :