NCS2202: Comparator, Low Voltage, Open Drain
The NCS2200 series is an in industry first sub-one volt, low power comparator family. These devices consume only 10uA of supply current. They are guaranteed to operate at a low voltage of 0.85V which allows them to be used in systems that require less than 1.0V and are fully operational up to 6.0V which makes them convenient for use in both 3.0V and 5.0V systems. Additional features include no output phase inversion and overdriven inputs, internal hysteresis, which allows for clean output switching, and rail-to-rail input and output performance. The NCS2200 series is available in the tiny SOT23-5. There are eight options featuring two industry standard pinouts. Additionally, the NCS2200 and NCS2202 are available in the SC70-5 package. The NCS2200 is also available in the tiny DFN 2x2.2 package. The NCS2200A is available in UDFN 1.2x1.0 package. When the enable pin is pulled low (output tri-state mode), current consumption is typically 0.3uA. This allows the user to implement these devices in power sensitive applications such as portable electronics.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Simulation Models (2) | Package Drawings (2) |
Data Sheets (1) |
Availability & Samples
|
Specifications
|
Case Outlines
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCS2202SN1T1G | Active |
|
NCS2202, Pinout Style: 1 | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.3467 | ||||||||
NCS2202SN1T1GH | Obsolete |
|
NCS2202 | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | |||||||||
NCS2202SN2T1G | Active |
|
NCS2202, Pinout Style: 2 | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.3467 | ||||||||
NCS2202SQ1T2G | Active |
|
NCS2202, Pinout Style: 1 | SC-88A / SC-70-5 | 419A-02 | 1 | 260 | Tape and Reel | 3000 | $0.3467
|
||||||||
NCS2202SQ2T2G | Active |
|
NCS2202, Pinout Style: 2 | SC-88A / SC-70-5 | 419A-02 | 1 | 260 | Tape and Reel | 3000 | $0.24 | ||||||||
NCV2202SN2T1G | Active |
|
NCS2202 | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.4968
|
||||||||
NCS2202SN1T1 | Obsolete |
|
NCS2202 | TSOP-5 / SOT-23-5 | 483 | 1 | 235 | Tape and Reel | 3000 |
Market Leadtime (weeks) | : | 13 to 16 |
PandS (2020-09-14 00:00) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 13 to 16 |
PandS (2020-09-14 00:00) | : | <1K |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 8 to 12 |
Avnet (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channels
VCC Min (V)
VCC Max (V)
IO Typ (mA)
ICC Typ (mA)
tres Typ (ns)
VIO Max (mV)
TA Min (°C)
TA Max (°C)
Package Type
NCS2202SN1T1G
$0.3467
Pb
A
H
P
Active
1
0.85
6
70
0.01
1100
5
-40
105
TSOP-5 / SOT-23-5
NCS2202SN2T1G
$0.3467
Pb
A
H
P
Active
1
0.85
6
70
0.01
1100
5
-40
105
TSOP-5 / SOT-23-5
NCS2202SQ1T2G
$0.3467
Pb
A
H
P
Active
1
0.85
6
70
0.01
1100
5
-40
105
SC-88A / SC-70-5
NCS2202SQ2T2G
$0.24
Pb
A
H
P
Active
1
0.85
6
70
0.01
1100
5
-40
105
SC-88A / SC-70-5
Application
Diagram - Block
Support |