LM2901: Comparator, Quad, Single Supply, 36 V
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
This comparator is designed for use in level detection, low-level sensing and memory applications in consumer automotive and industrial electronic applications.
Automotive Grade Available: NCV2901
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Simulation Models (2) | Package Drawings (3) |
Data Sheets (1) |
Availability & Samples
|
Specifications
|
Case Outlines
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
LM2901DG | Last Shipments |
|
LM2901, TA= -40° to +105°C | SOIC-14 | 751A-03 | 1 | 260 | Tube | 55 | |||||||||
LM2901DR2G | Active |
|
LM2901, TA= -40° to +105°C | SOIC-14 | 751A-03 | 1 | 260 | Tape and Reel | 2500 | $0.1069 | ||||||||
LM2901DTBR2G | Active |
|
LM2901, TA= -40° to +105°C | TSSOP-14 | 948G-01 | 1 | 260 | Tape and Reel | 2500 | $0.1459 | ||||||||
LM2901EDR2G | Active |
|
LM2901 | SOIC-14 | 751A-03 | 1 | 260 | Tape and Reel | 2500 | $0.1195 | ||||||||
LM2901NG | Last Shipments |
|
LM2901, TA= -40° to +105°C | PDIP-14 | 646-06 | NA | Tube | 25 | ||||||||||
LM2901VDG | Obsolete |
|
LM2901, TA= -40° to +125°C | SOIC-14 | 751A-03 | 1 | 260 | Tube | 55 | |||||||||
LM2901VDR2G | Active |
|
LM2901, TA= -40° to +125°C | SOIC-14 | 751A-03 | 1 | 260 | Tape and Reel | 2500 | $0.162 | ||||||||
LM2901VDTBR2G | Active |
|
LM2901, TA= -40° to +125°C | TSSOP-14 | 948G-01 | 1 | 260 | Tape and Reel | 2500 | $0.1729 | ||||||||
LM2901VNG | Obsolete |
|
LM2901, TA= -40° to +125°C | PDIP-14 | 646-06 | NA | Tube | 25 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 13 to 16 |
Avnet (2020-08-19 00:00) | : | >10K |
PandS (2020-09-14 00:00) | : | >10K |
FutureElectronics (2020-08-19 00:00) | : | >50K |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | >1K |
Market Leadtime (weeks) | : | 13 to 16 |
Avnet (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | <1K |
ON Semiconductor (2020-09-02 00:00) | : | 17,125 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 13 to 16 |
PandS (2020-09-14 00:00) | : | >10K |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19 00:00) | : | >1K |
FutureElectronics (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channels
VCC Min (V)
VCC Max (V)
IO Typ (mA)
ICC Typ (mA)
tres Typ (ns)
VIO Max (mV)
TA Min (°C)
TA Max (°C)
Package Type
LM2901VDTBR2G
$0.1729
Pb
A
H
P
Active
4
3
36
16
1
1300
7
-40
125
TSSOP-14
Support |