Our SiC MOSFETs are designed to be fast and rugged and include system benefits from high efficiency to reduced system size and cost. MOSFETs are metal–oxide–semiconductor field-effect transistors with insulated gates. These silicon carbide MOSFETs have a higher blocking voltage and higher thermal conductivity than silicon MOSFETs, despite having similar design elements. SiC power devices also have a lower state resistance and 10 times the breakdown strength of regular silicon. In general, Systems with SiC MOSFETs have better performance and increased efficiency when compared to MOSFETs made with silicon material.

There are many advantages to choosing SiC MOSFETs over silicon MOSFETs, such as higher switching frequencies. High-temperature development is also not a concern when using SiC MOSFET modules because these devices can operate efficiently even in high heat. Additionally, with SiC MOSFETs, you benefit from a more compact product size because all components (inductors, filters, etc.) are smaller.

Parametric Table

Parameters can be toggled;

,

Saved filters

AI blob

Log in to your onsemi account to see your favorite Saved Filters.

Status

Compliance

Family

Blocking Voltage BVDSS (V)

V

V

ID(max) (A)

A

A

RDS(on) Typ @ 25°C (mΩ)

Qg Total (nC)

nC

nC

Output Capacitance (pF)

pF

pF

Tj Max (°C)

°C

°C

Package Type

MSL Type

MSL Temp (°C)

ON Target

Search

Close Search

Product Groups:

140

Orderable Parts:

140

Product Groups:

140

Orderable Parts:

140

Product Group

Status

CAD Models

Compliance

Family

Blocking Voltage BVDSS (V)

ID(max) (A)

RDS(on) Typ @ 25°C (mΩ)

Qg Total (nC)

Output Capacitance (pF)

Tj Max (°C)

Package Type

MSL Type

MSL Temp (°C)

ON Target

Reference Price

Active

CAD Model

Pb

A

H

P

M3P

1200

74

14

329

262

175

D2PAK7 (TO-263-7L HV)

1

260

No

$19.8363

More Details

Active

CAD Model

Pb

A

H

P

M2

650

145

12

283

424

175

D2PAK7 (TO-263-7L HV)

1

245

No

$16.0441

More Details

Active

CAD Model

Pb

A

H

P

M2

900

112

20

200

295

175

D2PAK7 (TO-263-7L HV)

1

245

Yes

$16.2817

More Details

Active

CAD Model

Pb

A

H

P

M1

1200

98

20

220

258

175

D2PAK7 (TO-263-7L HV)

1

245

Yes

$22.1454

More Details

Active

CAD Model

Pb

A

H

P

M3S

1200

72

22

151

146

175

D2PAK7 (TO-263-7L HV)

1

245

No

$11.4962

More Details

Active

CAD Model

Pb

A

H

P

M3S

650

70

23

69

153

175

D2PAK7 (TO-263-7L HV)

1

260

No

$5.8467

More Details

Active

CAD Model

Pb

A

H

P

M2

650

106

19

164

278

175

D2PAK7 (TO-263-7L HV)

1

260

No

$12.4758

More Details

Active, Not Rec

CAD Model

Pb

A

H

P

M1

1700

81

28

200

200

175

D2PAK7 (TO-263-7L HV)

1

245

No

$26.6721

More Details

Active

CAD Model

Pb

A

H

P

M3S

1200

77

29

107

106

175

D2PAK7 (TO-263-7L HV)

1

260

No

$6.297

More Details

Active

CAD Model

Pb

A

H

P

M3S

650

52

32

55

113

175

D2PAK7 (TO-263-7L HV)

1

260

No

$4.2206

More Details

Active

CAD Model

Pb

A

H

P

M3S

1200

57

40

75

80

175

D2PAK7 (TO-263-7L HV)

1

260

No

$5.2524

More Details

Active

CAD Model

Pb

A

H

P

M1

1200

60

40

106

139

175

D2PAK7 (TO-263-7L HV)

1

245

Yes

$11.8992

More Details

Active

CAD Model

Pb

A

H

P

M2

650

62

31

105

168

175

D2PAK7 (TO-263-7L HV)

1

245

No

$6.3358

More Details

Active

CAD Model

Pb

A

H

P

M2

650

46

44

74

133

175

D2PAK7 (TO-263-7L HV)

1

260

No

$5.8733

More Details

Active

CAD Model

Pb

A

H

P

M2

900

44

60

88

115

175

D2PAK7 (TO-263-7L HV)

1

245

Yes

$6.4114

More Details

Active

CAD Model

Pb

A

H

P

M3S

1200

36

65

57

57

175

D2PAK7 (TO-263-7L HV)

1

260

No

$3.7252

More Details

Active

CAD Model

Pb

A

H

P

M1

1200

30

80

56

79

175

D2PAK7 (TO-263-7L HV)

1

245

Yes

$6.1124

More Details

Active

CAD Model

Pb

A

H

P

M1

1200

19.5

160

33.8

50.7

175

D2PAK7 (TO-263-7L HV)

1

245

Yes

$3.8765

More Details

Active

CAD Model

Pb

A

H

P

M3S

650

77

23

69

152

175

H-PSOF8L 9.90x10.38x2.30, 1.20P

1

260

No

$8.9006

More Details

Active

CAD Model

Pb

A

H

P

M3S

650

55

32

55

113

175

H-PSOF8L 9.90x10.38x2.30, 1.20P

1

260

No

$3.8911

More Details

Active

CAD Model

Pb

A

H

P

M2

650

73

33

105

162

175

H-PSOF8L 9.90x10.38x2.30, 1.20P

1

260

No

$6.7164

More Details

Active

CAD Model

Pb

A

H

P

M2

650

46

44

74

133

175

H-PSOF8L 9.90x10.38x2.30, 1.20P

1

260

No

$4.6038

More Details

Active

CAD Model

Pb

A

H

P

M2

650

37

57

59

109

175

H-PSOF8L 9.90x10.38x2.30, 1.20P

1

260

No

$3.8311

More Details

Obsolete

CAD Model

Pb

A

H

P

M1

1200

60

20

170

266

175

-

NA

0

No

Price N/A

More Details

Active

CAD Model

Pb

A

H

P

M1

1200

40

40

90.5

140

175

-

NA

0

Yes

$11.1095

More Details

Obsolete

CAD Model

Pb

A

H

P

M1

1200

20

80

56

120

175

-

NA

0

No

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

M1

1200

10

160

24.2

39.1

175

-

NA

0

No

Price N/A

More Details

Active

CAD Model

Pb

A

H

P

M3S

1200

151

13

254

262

175

-

NA

0

No

$20.4262

More Details

Active

CAD Model

Pb

A

H

P

M3S

650

102

12

135

281

175

TO-247-4

NA

0

No

$10.9331

More Details

Active

CAD Model

Pb

A

H

P

M3S

1200

151

13

254

262

175

TO-247-4

NA

0

No

$22.3358

More Details

Active

CAD Model

Pb

A

H

P

M3P

1200

127

14

262

329

175

TO-247-4

NA

0

No

$19.6444

More Details

Active

CAD Model

Pb

A

H

P

M2

650

142

12

283

430

175

TO-247-4

NA

0

No

$16.03

More Details

Active

CAD Model

Pb

A

H

P

M3S

650

71

16

100

208

175

TO-247-4

NA

0

No

$8.8887

More Details

Active

CAD Model

Pb

A

H

P

M2

750

140

13.5

262

365

175

TO-247-4

NA

0

No

$14.7055

More Details

Active

CAD Model

Pb

A

H

P

M2

900

148

20

232

280

175

TO-247-4

NA

0

No

$18.6573

More Details

Active

CAD Model

Pb

A

H

P

M1

1200

102

20

220

258

175

TO-247-4

NA

0

Yes

$22.0363

More Details

Active

CAD Model

Pb

A

H

P

M3S

1200

89

22

137

146

175

TO-247-4

NA

0

No

$10.0065

More Details

Active

CAD Model

Pb

A

H

P

M3S

650

67

23

69

153

175

TO-247-4

NA

0

No

$5.9443

More Details

Active

CAD Model

Pb

A

H

P

M2

650

99

19

164

278

175

TO-247-4

NA

0

No

$12.6201

More Details

Active, Not Rec

CAD Model

Pb

A

H

P

M1

1700

81

28

200

200

175

TO-247-4

NA

0

No

$26.2085

More Details

Active

CAD Model

Pb

A

H

P

M3S

1200

73

29

107

106

175

TO-247-4

NA

0

No

$7.1176

More Details

Active

CAD Model

Pb

A

H

P

M3S

650

50

32

55

114

175

TO-247-4

NA

0

No

$4.7435

More Details

Active

CAD Model

Pb

A

H

P

M3S

1200

54

40

75

80

175

TO-247-4

NA

0

No

$8.4157

More Details

Active

CAD Model

Pb

A

H

P

M1

1200

58

40

106

137

175

TO-247-4

NA

0

Yes

$11.838

More Details

Active

CAD Model

Pb

A

H

P

M2

650

55

33

105

162

175

TO-247-4

NA

0

No

$6.5169

More Details

Active

CAD Model

Pb

A

H

P

M2

650

47

44

74

133

175

TO-247-4

NA

0

No

$6.1976

More Details

Active

CAD Model

Pb

A

H

P

M2

900

67

60

61.8

107

175

TO-247-4

NA

0

No

$6.5296

More Details

Active

CAD Model

Pb

A

H

P

M3S

1200

36

65

57

57

175

TO-247-4

NA

0

No

$4.4514

More Details

Active

CAD Model

Pb

A

H

P

M2

650

38

57

61

107

175

TO-247-4

NA

0

No

$5.3283

More Details

Active

CAD Model

Pb

A

H

P

M1

1200

29

80

56

80

175

TO-247-4

NA

0

Yes

$5.4998

More Details

Active

CAD Model

Pb

A

H

P

M2

650

31

70

50

89

175

TO-247-4

NA

0

No

$4.4514

More Details

Active

CAD Model

Pb

A

H

P

M1

1200

17.3

160

34

49.5

175

TO-247-4

NA

0

Yes

$4.0653

More Details

Active, New

CAD Model

Pb

A

H

P

SiC MOSFET

650

102

12

135

281

175

TO-247 4-LEAD, THIN LEADS

NA

0

No

Price N/A

More Details

Active, New

CAD Model

Pb

A

H

P

SiC MOSFET

650

71

16

100

208

175

TO-247 4-LEAD, THIN LEADS

NA

0

No

Price N/A

More Details

Active, New

CAD Model

Pb

A

H

P

SiC MOSFET

650

67

23

69

153

175

TO-247 4-LEAD, THIN LEADS

NA

0

No

Price N/A

More Details

Active, New

CAD Model

Pb

A

H

P

SiC MOSFET

650

50

32

55

114

175

TO-247 4-LEAD, THIN LEADS

NA

0

No

Price N/A

More Details

Active, New

CAD Model

Pb

A

H

P

M3S

1200

54

40

75

80

175

TO-247 4-LEAD, THIN LEADS

NA

0

No

Price N/A

More Details

Active, New

CAD Model

Pb

A

H

P

M3S

1200

34

65

57

57

175

TO-247 4-LEAD, THIN LEADS

NA

0

No

Price N/A

More Details

Active

CAD Model

Pb

A

H

P

M3S

650

136

12

130

266

175

TO-247-3LD

NA

0

No

$10.6664

More Details

Active

CAD Model

Pb

A

H

P

M2

650

163

12

283

430

175

TO-247-3LD

NA

0

No

$18.7103

More Details

Active

CAD Model

Pb

A

H

P

M3S

650

94

16.8

100

208

175

TO-247-3LD

NA

0

No

$7.5442

More Details

Active

CAD Model

Pb

A

H

P

M2

900

118

20

196

296

175

TO-247-3LD

NA

0

Yes

$16.185

More Details

Active

CAD Model

Pb

A

H

P

M1

1200

103

20

203

260

175

TO-247-3LD

NA

0

Yes

$21.93

More Details

Active

CAD Model

Pb

A

H

P

M3S

1200

89

22

137

146

175

TO-247-3LD

NA

0

No

$11.5065

More Details

Active

CAD Model

Pb

A

H

P

M3S

650

70

23

69

153

175

TO-247-3LD

NA

0

No

$5.8296

More Details

Active

CAD Model

Pb

A

H

P

M2

650

99

19

164

278

175

TO-247-3LD

NA

0

No

$12.4589

More Details

Active

CAD Model

Pb

A

H

P

M3S

1200

73

29

107

106

175

TO-247-3LD

NA

0

No

$6.6086

More Details

Active

CAD Model

Pb

A

H

P

M3S

650

51

32

55

114

175

TO-247-3LD

NA

0

No

$4.5798

More Details

Active

CAD Model

Pb

A

H

P

M3S

1200

54

40

75

80

175

TO-247-3LD

NA

0

No

$5.5704

More Details

Active

CAD Model

Pb

A

H

P

M1

1200

60

40

106

140

175

TO-247-3LD

NA

0

Yes

$11.6741

More Details

Active

CAD Model

Pb

A

H

P

M2

650

66

32

105

162

175

TO-247-3LD

NA

0

No

$6.3464

More Details

Active

CAD Model

Pb

A

H

P

M2

650

47

44

74

133

175

TO-247-3LD

NA

0

No

$5.8407

More Details

Active

CAD Model

Pb

A

H

P

M2

900

46

60

87

113

175

TO-247-3LD

NA

0

Yes

$6.2082

More Details

Active

CAD Model

Pb

A

H

P

M3S

1200

34

65

57

57

175

TO-247-3LD

NA

0

No

$3.9426

More Details

Active

CAD Model

Pb

A

H

P

M2

650

38

57

61

107

175

TO-247-3LD

NA

0

No

$4.94

More Details

Show More

1-25 of 25

Orderable parts per page

Jump to :