Silicon Carbide (SiC) MOSFET – EliteSiC, 14mohm, 1200V, M3P, TO-247-4L

Active

Overview

The new family of 1200V M3P planar SiC MOSFETs is optimized for power applications. Planar technology works reliably with negative gate voltage drive and turn off spikes on the gate. This family has optimum performance when driven with 18V gate drive but also works well with 15V gate drive.

  • AC-DC Conversion
  • DC-AC Conversion
  • DC-DC Conversion
  • UPS
  • Electric Vehicle Chargers
  • Solar Inverters
  • Energy Storage Systems
  • TO247-4LD package for low common source inductance
  • 15V to 18V Gate Drive
  • New M3P technology: 14mohm RDS(ON) with low EON and EOFF losses
  • 100% Avalanche Tested

Tools and Resources

Product services, tools and other useful resources related to NTH4L014N120M3P

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Blocking Voltage BVDSS (V)

ID(max) (A)

RDS(on) Typ @ 25°C (mΩ)

Qg Total (nC)

Output Capacitance (pF)

Tj Max (°C)

Reference Price

NTH4L014N120M3P

Loading...

Active

CAD Model

Pb

A

H

P

TO-247-4

NA

0

TUBE

450

No

M3P

1200

127

14

262

329

175

$19.6444

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.