QT3860BC: Baseband Chip DBDC, WiFi 5, 4x4, 2.4 GHz / 5 GHz

Request
Datasheet
Product Overview
View Material Composition
Product Change Notification
The QT3860BC is a baseband chip that supports the 802.11ac standard. It is also backward compatible with the 802.11n/a. QT3860BC supports all mandatory 802.11ac features, as well as most of the optional features and 4 streams of data and MU-MIMO.
Features   Benefits
     
  • Industry’s Highest Performance 802.11ac/n/a 5 GHz Dual-Band Dual-Concurrent (DBDC) Applications
 
  • Best in class performance
  • 4 Spatial Streams in 4x4 MIMO Configuration
   
  • Up to 1.7 Gbps PHY/Data Link Speed in 80 MHz Mode
   
  • Standards:
    - 802.11ac/n/a
    - 802.11i (WEP, WPA/WPA2, RADIUS)
    - 802.11d
    - 802.11e (WMM, WMM−PS)
    - 802.11w
    - 802.11h
    - 802.11k
   
Applications   End Products
  • Residential Gateways
  • Home Multimedia Servers
  • Carrier Wi-Fi for Offload
  • Retail Access Points
  • Wi-Fi Repeaters
  • Wire (PLC, MoCA) to Wi-Fi Range Extenders
 
  • Multimedia Servers
Technical Documentation & Design Resources
Package Drawings (1) Videos (1)
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
QT3860BC Active
Pb-free
Halide free
QT3860BC BGA-394 504AQ 3 260 Tray JEDEC 1190 Contact Sales Office
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Wi-Fi Standard
MIMO
Band Support (GHz)
Application
Chipset
Package Type
QT3860BC  
Pb
H
 Active   
WiFi 5
4x4
2.4 / 5
DBDC Gateway, AP, Repeater
QV860
BGA-394
Case Outlines
504AQ   
Previously Viewed Products
Clear List

Featured Video
Smart Home Hubs and Gateways | 2019 Technology Seminar - IoT
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.