QT2518B: RF Transceiver, 4x4, 5 GHz, WiFi 5

Request
Datasheet
Product Overview
View Material Composition
Product Change Notification
The QT2518B is an 802.11ac/n 4x4 MIMO chipset (BBIC and RFIC) that is integrated into wireless home and enterprise networking equipment, as well as consumer electronics devices, for an unprecedented level of reliability and performance of up to 1.7 Gbps. It is the world’s most fully integrated solution to combine a 4x4 MIMO 5 GHz radio transceiver, dynamic digital transmit (Tx) beamforming, and integrated mesh networking to deliver guaranteed high-speed bandwidth for total coverage of any size home or office, anywhere.
Features   Benefits
     
  • Industry’s Highest Performance 802.11ac/n 5 GHz RF Transceiver
 
  • Best in class performance
  • Operating in 802.11ac/n 5 GHz Band
 
  • High-performance Wireless Access Point and Wireless Video Bridge Solution
  • Up to 1.7 Gbps PHY/Data Link Speed with Explicit Digital Transmit Beamforming
   
  • 4Tx/4Rx Chains to Support 4x4 MIMO System
   
  • Standards:
    - 802.11ac/n
    - 802.11i (WEP, WPA/ WPA2, RADIUS)
    - 802.11d
    - 802.11e (WMM, WMM−PS)
    - 802.11j
    - 802.11h
    - 802.11k
    - 802.11s
   
Applications   End Products
  • Access Point
  • DBDC Gateway
  • Client
 
  • Set Top Boxes (STB)
Technical Documentation & Design Resources
Package Drawings (1) Videos (1)
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
QT2518B Active
Pb-free
Halide free
QT2518B FCBGA-121 489BR 3 260 Tray JEDEC 3480 Contact Sales Office
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Wi-Fi Standard
MIMO
Band Support (GHz)
Application
Chipset
Package Type
QT2518B  
Pb
H
 Active   
WiFi 5
4x4
5
Client
QD840 / QV840 / QV840C / QV860 / QV940
FCBGA-121
Case Outlines
489BR   
Previously Viewed Products
Clear List

Featured Video
Smart Home Hubs and Gateways | 2019 Technology Seminar - IoT
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.