QT10GU-AX: Baseband Chip DBDC, WiFi 6, 4x4 in 2.4 GHz and 8x8 in 5 GHz

Request
Datasheet
Product Overview
View Material Composition
Product Change Notification
The QT10GU-AX is a dual−band dual concurrent WiFi 6 baseband chip that supports the 802.11ax/ac/n/a/g/b standards. QT10GU-AX is the first chip in the industry to support the 8x8 with 8 streams and MU-MIMO.

Multi-User MIMO (MU-MIMO) provides an alternative use of the spatial multiplexing that is provided by MIMO. MIMO enables the transmission of multiple independent streams between a transmitter and a receiver with multiple antennas. However, without MU-MIMO, the spatial multiplexing gain is limited by the number of antennas at the client devices (typically one or two), leaving a lot of spatial diversity unused. MU-MIMO extends the MIMO concept to the case with one transmitter and multiple receivers (Downlink MU-MIMO) or to the case with one receiver and multiple transmitters (Uplink MU-MIMO), allowing the full use of the spatial diversity provided by the channel.

Features   Benefits
     
  • Dual-Band Dual-Concurrent Modem
    - ViSiON Cloud managed
    - Up to 8x8 5 GHz + 4x4 2.4 GHz
 
  • World's First 8x8 WiFi 6 Solution
  • 5 GHz Modem
    - Industry’s Highest Performance 802.11ax/ac/n/a/g/b WiFi 6 DBDC Baseband Chip
    - Up to 8 Streams in 8x8 MIMO Configuration
   
  • 2.4 GHz Modem
    - Support for 802.11ax/n/g/b
    - Up to 4 Streams in 4x4 MIMO Configuration
   
  • Embedded Processors
    - DSP Processors
    - Support for Minimum Burden on the Host CPU
   
  • Hardware Datapath
    - Layer 2/3 Switching Supported, Including Full HW VLAN Support
    - Layer 3 Stream Identification
   
Applications   End Products
  • Multimedia Home Gateways
  • Data Residential Gateways
  • Access Point
  • Mesh Nodes
 
  • WiFi Router
  • Access Point
  • WiFi Extender
  • Mesh Repeater
Technical Documentation & Design Resources
Package Drawings (1) Videos (2)
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
QT10GU-AX Active
Pb-free
Halide free
QT10GU-AX FCBGA-546 489BH 3 260 Tray JEDEC 900 Contact Sales Office
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Wi-Fi Standard
MIMO
Band Support (GHz)
Application
Chipset
Package Type
QT10GU-AX  
Pb
H
 Active   
WiFi 6
4x4 / 8x8
2.4 / 5
DBDC Gateway, AP, Repeater
QCS-AX-D12
FCBGA-546
Case Outlines
489BH   
Previously Viewed Products
Clear List

Featured Video
Smart Home Hubs and Gateways | 2019 Technology Seminar - IoT
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.