KAI-50140: Interline Transfer CCD Image Sensor, 50.1 MP
|
|
»View Material Composition
» Product Change Notification |
EOL has been announced for this device
The KAI-50140 image sensor is a 50 megapixel Interline Transfer CCD in the 2:1 aspect ratio commonly found in the displays of modern smartphones. Leveraging a 4.5 µm pixel design that provides a 70% resolution increase compared to the KAI-29050 and KAI-29052 devices, the KAI-50140 provides excellent image uniformity and broad dynamic range. A flexible output architecture supports 1, 2, or 4 outputs for full resolution readout of up to 4 frames per second, and a true electronic shutter enables image capture without motion artifacts across a broad range of exposure times.
In addition to standard monochrome and Bayer Color configurations, the sensor is available in a Sparse CFA configuration which provides a 2x improvement in light sensitivity compared to the standard Bayer Color part. The sensor shares the same package as the KAI-29050 and KAI-29052 image sensors, simplifying camera design.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Application Notes (21) | Data Sheets (1) |
White Papers (1) | Package Drawings (1) |
Reference Manuals (1) | Videos (1) |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
KAI-50140-AXA-JD-B1 | Last Shipments |
|
KAI-50140, Monochrome, Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Grade 1 | CPGA71, 60.60x45.34 | 107FJ | NA | JWLCS | 1 | ||||||||||
KAI-50140-AXA-JD-B2 | Last Shipments |
|
KAI-50140, Monochrome, Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Grade 2 | CPGA71, 60.60x45.34 | 107FJ | NA | JWLCS | 1 | ||||||||||
KAI-50140-AXB-JD-AE | Last Shipments |
|
KAI-50140, Monochrome, Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade, Enhanced VCCD | CPGA71, 60.60x45.34 | 107FJ | NA | JWLCS | 1 | ||||||||||
KAI-50140-AXB-JD-B1 | Last Shipments |
|
KAI-50140, Monochrome, Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Grade 1, Enhanced VCCD | CPGA71, 60.60x45.34 | 107FJ | NA | JWLCS | 1 | ||||||||||
KAI-50140-AXB-JD-B2 | Last Shipments |
|
KAI-50140, Monochrome, Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Grade 2, Enhanced VCCD | CPGA71, 60.60x45.34 | 107FJ | NA | JWLCS | 1 | ||||||||||
KAI-50140-FXA-JD-B1 | Last Shipments |
|
KAI-50140, Gen2 Color (Bayer RGB), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Grade 1 | CPGA71, 60.60x45.34 | 107FJ | NA | JWLCS | 1 | ||||||||||
KAI-50140-FXA-JD-B2 | Last Shipments |
|
KAI-50140, Gen2 Color (Bayer RGB), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Grade 2 | CPGA71, 60.60x45.34 | 107FJ | NA | JWLCS | 1 | ||||||||||
KAI-50140-QXA-JD-AE | Product Preview |
|
KAI-50140, Gen2 Color (Sparse CFA), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade | CPGA71, 60.60x45.34 | 107FJ | NA | JWLCS | 1 | Contact Sales Office
|
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.