NDF10N60Z: Power MOSFET 600V 10A 0.75 Ù Single N-Channel TO-220FP
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
Power MOSFET 600V 0.750 Ohm Single N-Channel
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|||||
|
|||||
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Data Sheets (1) | Evaluation Board Documents (4) |
Package Drawings (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
NCP5183SYNCBUCKGEVB | Active |
|
Variable DC Input, Open Loop Synchronous Buck Evaluation Board |
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NDF10N60ZG | Last Shipments |
|
NDF10N60Z | TO-220-3 FullPak | 221AH | NA | Tube | 50 | ||||||||||
NDF10N60ZH | Last Shipments |
|
NDF10N60Z, Optimized | TO-220-3 FullPak | 221AH | NA | Tube | 50 |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | <100 |
Market Leadtime (weeks) | : | Contact Factory |
Case Outlines
221AH
Support |