2N7000: N-Channel Enhancement Mode Field Effect Transistor 60V, 200mA, 5 Ω
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
These N-channel Small Signal MOSFETs are produced using ON Semiconductor's proprietary, high cell density, DMOS technology. These products have been designed to minimize on-state resistance while providing rugged, reliable, and fast switching performance. They can be used in most applications requiring up to 400 mA DC and can deliver pulsed currents up to 2 A. These products are particularly suited for low-voltage, low-current applications.
Features | |
---|---|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Application Notes (12) | Data Sheets (1) |
Simulation Models (5) | Package Drawings (3) |
Availability & Samples
|
Specifications
|
Case Outlines
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
2N7000 | Active |
|
2N7000 | TO-92-3 | 135AN | NA | Bulk Bag | 10000 | $0.0861 | |||||||||
2N7000-D26Z | Active |
|
2N7000 | TO-92-3 LF | 135AR | NA | Tape and Reel | 2000 | $0.0787 | |||||||||
2N7000-D74Z | Active |
|
2N7000 | TO-92-3 LF | 135AR | NA | Fan-Fold | 2000 | $0.0785 | |||||||||
2N7000-D75Z | Active |
|
2N7000 | TO-92-3 LF | 135AR | NA | Fan-Fold | 2000 | $0.0787 | |||||||||
2N7000G | Obsolete |
|
2N7000 | TO-92 | 29-11 | NA | Bulk Box | 1000 | ||||||||||
2N7000RLRAG | Obsolete |
|
2N7000 | TO-92 | 29-11 | NA | Tape and Reel | 2000 | ||||||||||
2N7000RLRMG |
Obsolete ![]() |
|
2N7000 | TO-92 | 29-11 | NA | Fan-Fold | 2000 | ||||||||||
2N7000RLRPG |
Obsolete ![]() |
|
2N7000 | TO-92 | 29-11 | NA | Fan-Fold | 2000 | ||||||||||
2N7000RLRA | Obsolete |
|
2N7000 | TO-92 | 29-11 | NA | Tape and Reel | 2000 |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | 13 to 16 |
ON Semiconductor (2020-09-02 00:00) | : | 26,000 |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | >10K |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | In Stock |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
2N7000-D26Z
$0.0787
Pb
A
H
P
Active
N-Channel
Single
60
20
3
0.2
0.35
-
5300
5000
-
-
60
TO-92-3 LF
2N7000-D74Z
$0.0785
Pb
A
H
P
Active
N-Channel
Single
60
20
3
0.2
0.35
-
5300
5000
-
-
60
TO-92-3 LF
2N7000-D75Z
$0.0787
Pb
A
H
P
Active
N-Channel
Single
60
20
3
0.2
0.35
-
5300
5000
-
-
60
TO-92-3 LF
Support |