TIP35C: 25 A, 100 V NPN Bipolar Power Transistor
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The Bipolar Power Transistor is designed for general purpose power amplifier and switching applications. The TIP35A, TIP35B, TIP35C (NPN); TIP36A, TIP36B, TIP36C (PNP) are complementary devices.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
Technical Documentation & Design Resources
Simulation Models (4) | Package Drawings (2) |
Data Sheets (1) |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
TIP35CG | Active |
|
TIP35C | TO-247 | 340L | NA | Tube | 30 | $1.2066 | |||||||||
TIP35C | Obsolete |
|
TIP35C | SOT-93-3 / TO-218-3 | 340D-02 | NA | Tube | 30 |
Market Leadtime (weeks) | : | Contact Factory |
FutureElectronics (2020-08-19 00:00) | : | <1K |
Avnet (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Polarity
Type
VCE(sat) Max (V)
IC Cont. (A)
VCEO Min (V)
VCBO (V)
VEBO (V)
VBE(sat) (V)
VBE(on) (V)
hFE Min
hFE Max
fT Min (MHz)
PTM Max (W)
Package Type
Support |