MCH6664: Dual P-Channel Power MOSFET, -30V, -1.5A, 325mΩ

Datasheet: P-Channel Power MOSFET, -30V, -1.5A, 325mohm, Dual MCPH6
Rev. 1 (1038kB)
Product Overview
View Reliability Data
View Material Composition
Product Change Notification
MCH6664 is P-Channel Power MOSFET, -30V, -1.5A, 325mΩ, Dual MCPH6.
Features   Benefits
     
  • Low on resistance
      RDS(on) = 250 mΩ (typ.)
 
  • Reduces power consumption
  • 4V Drive
   
Applications   End Products
  • DC/DC converter
 
  • Power supply
Technical Documentation & Design Resources
Simulation Models (1) Package Drawings (1)
Data Sheets (1)  
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MCH6664-TL-W Last Shipments
Pb-free
Halide free
MCH6664 SC-88FL / MCPH-6 419AS 1 260 Tape and Reel 3000  
Market Leadtime (weeks) : Contact Factory
Case Outlines
419AS   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.