Product Description
The NLAS4051 is an improved version of the MC14051 and MC74HC4051 fabricated in sub-micron Silicon Gate CMOS technology for lower R
DS(on) resistance and improved linearity with low current. This device may be operated either with a single supply ordual supply up to +/-3 V to pass a 6 V
PP signal without couplingcapacitors.
When operating in single supply mode, it is only necessary to tie V
EE, pin 7 to ground. For dual supply operation, V
EE is tied to a negative voltage, not to exceed maximum ratings.
|
Features |
| |
|
-
Improved RDS(on) Specifications
|
-
Pin for Pin Replacement for MAX4051 and MAX4051A
- One Half the Resistance Operating at 5.0 Volts
|
-
Single or Dual Supply Operation
- Single 2.5-5 Volt Operation, or Dual +/-3 Volt Operation - With VCC of 3.0 to 3.3 V, Device Can Interface with 1.8 V Logic, No Translators Needed - Address and Inhibit Logic are Over-Voltage Tolerant and May Be Driven Up +6 V Regardless of VCC.
|
-
Improved Linearity Over Standard HC4051 Devices
|
-
Popular SOIC, and Space Saving TSSOP, and QSOP 16 Pin Packages
|
-
Pb-Free Packages are Available
|