Product Description
The NLAS323 is a dual SPST (Single Pole, Single Throw) switch, similar to 1/2 a standard 4066. The device permits the independent selection of 2 analog/digital signals. Packaging is Ultra-Small 8.
The use of advanced 0.6 micron CMOS process, improves the R
ON resistance considerably compared to older higher voltage technologies.
|
Features |
| |
|
-
On Resistance is 20 Ω Typical at 5.0 V
|
-
Matching is < 1 Ω Between Sections
|
|
|
-
Ultra Low < 5 pC Charge Injection
|
-
Ultra Low Leakage < 1 nA at 5.0 V, 25° C
|
-
Wide Bandwidth > 200 MHz, -3 dB
|
|
|
|
|
-
Ron Flatness +/- 6 Ω at 5.0 V
|
|
|
-
Independent, Positive Enable
|