KAI-11002: Interline Transfer CCD Image Sensor, 10.7 MP
|
|
»View Material Composition
» Product Change Notification |
EOL has been announced for this device
The KAI-11002 Image Sensor is a high-performance 11-million pixel sensor designed for professional digital still camera applications. The 9.0 μm square pixels with microlenses provide high sensitivity and the large full well capacity results in high dynamic range. The two high-speed outputs and binning capabilities allow for 1-3 frames per second (fps) video rate for the progressively scanned images. The vertical overflow drain structure provides antiblooming protection and enables electronic shuttering for precise exposure control. Other features include low dark current, negligible lag and low smear.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Application Notes (17) | Data Sheets (1) |
White Papers (1) | Package Drawings (1) |
Reference Manuals (1) | Videos (1) |
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
KAI-11002-AAA-CP-B1 | Last Shipments |
|
KAI-11002, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass, Grade 1 | CDIP-40 | 125BM | NA | JWLCS | 1 | ||||||||||
KAI-11002-AAA-CP-B2 | Last Shipments |
|
KAI-11002, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass, Grade 2 | CDIP-40 | 125BM | NA | JWLCS | 1 | ||||||||||
KAI-11002-AAA-CR-B1 | Last Shipments |
|
KAI-11002, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass with AR coating (two sides), Grade 1 | CDIP-40 | 125BM | NA | JWLCS | 1 | ||||||||||
KAI-11002-AAA-CR-B2 | Last Shipments |
|
KAI-11002, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass with AR coating (two sides), Grade 2 | CDIP-40 | 125BM | NA | JWLCS | 1 | ||||||||||
KAI-11002-ABA-CD-B0 | Last Shipments |
|
KAI-11002, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass with AR coating (both sides), Grade 0 | CDIP-40 | 125BM | NA | JWLCS | 1 | ||||||||||
KAI-11002-ABA-CD-B1 | Last Shipments |
|
KAI-11002, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass with AR coating (both sides), Grade 1 | CDIP-40 | 125BM | NA | JWLCS | 1 | ||||||||||
KAI-11002-ABA-CD-B2 | Last Shipments |
|
KAI-11002, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass with AR coating (both sides), Grade 2 | CDIP-40 | 125BM | NA | JWLCS | 1 | ||||||||||
KAI-11002-ABA-CP-B1 | Last Shipments |
|
KAI-11002, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass, Grade 1 | CDIP-40 | 125BM | NA | JWLCS | 1 | ||||||||||
KAI-11002-ABA-CP-B2 | Last Shipments |
|
KAI-11002, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass, Grade 2 | CDIP-40 | 125BM | NA | JWLCS | 1 | ||||||||||
KAI-11002-ABA-CR-B1 | Obsolete |
|
KAI-11002, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass with AR coating (two sides), Grade 1 | CDIP-40 | 125BM | NA | JWLCS | 1 | ||||||||||
KAI-11002-ABA-CR-B2 | Obsolete |
|
KAI-11002, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass with AR coating (two sides), Grade 2 | CDIP-40 | 125BM | NA | JWLCS | 1 | ||||||||||
KAI-11002-FBA-CD-B1 | Last Shipments |
|
KAI-11002, Gen2 Color (Bayer RGB), Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass with AR coating (both sides), Grade 1 | CDIP-40 | 125BM | NA | JWLCS | 1 | ||||||||||
KAI-11002-FBA-CD-B2 | Last Shipments |
|
KAI-11002, Gen2 Color (Bayer RGB), Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass with AR coating (both sides), Grade 2 | CDIP-40 | 125BM | NA | JWLCS | 1 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 2 |
Case Outlines
125BM
Support |
Featured Video |
High Resolution Industrial Imaging: Introducing the 43MP KAI-43140 Image Sensor |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.