The LV8741V is a 2-channel H-bridge driver IC that can switch a stepper motor driver, which is capable of micro-step drive and supports Quarter-step excitation, and two channels of a brushed motor driver, which supports forward, reverse, brake, and standby of a motor. It is ideally suited for driving brushed DC motors and stepper motors used in office equipment and amusement applications.
Features |
|
Benefits |
|
| |
| |
|
-
On resistance (upper side : 0.5Ω ; lower side : 0.5Ω ; total of upper and lower : 1.0Ω ; Ta = 25°C, IO = 1.5A)
|
|
|
-
Excitation mode can be set to Full-step, Half-step full torque, Half-step or Quarter-step
|
|
-
Various Step Adjustment Available
|
-
Motor current selectable in four steps
|
|
|
-
Output short-circuit protection circuit (selectable from latch-type or auto reset-type) incorporated
|
|
|
-
Thermal shutdown circuit and power supply monitor circuit incorporated
|
|
-
Thermal protection, Low voltage detection
|
|
|
-
Easy Control for Micro-step Drive
|
-
Single-channel PWM current control stepper motor driver (selectable with DC motor driver channel 2) incorporated.
|
|
|
|
|
|
-
Excitation step proceeds only by step signal input
|
|
|
|
|
|
-
No control supply required VCC = 3.3V
|
|
|
-
Unusual Condition Warning Output Pin
|
|
|