feedback
Rate this webpage
Need
Support?

LV8548MC: Motor Driver, Forward / Reverse, Low-Saturation Voltage, 12 V

Datasheet: Motor Driver, Forward/Reverse, Low Saturation Voltage, 12V
Rev. 4 (451kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The LV8548MC is a 2-channel low saturation voltage forward/reverse motor driver IC. It is optimal for motor drive in 12V system products and can drive either two DC motors, one DC motor using parallel connection, or it can drive a stepping motor in Full-step and Half-step.
Features   Benefits
     
  • DMOS output transistor adoption
    (Upper and lower total RON = 1Ω typ)
 
  • High Efficiency
  • Current consumption 0 when standby mode
 
  • Low Consumption
  • 4V to 16V Operating supply voltage range
    (The control system power supply is unnecessary.)
 
  • Easy design
  • VCC max = 20V, IO max = 1A
 
  • Safety design
  • The compact package (SOIC10) is adopted.
 
  • Board area reduction
  • It is possible to connect in parallel.
    (parallel, connection of drive channel)
 
  • High current correspondence
  • Pin compatible with LB1948MC
   
  • Built-in brake function
   
Applications   End Products
  • Consumer
  • Industrial
  • Computing & Peripherals
 
  • Refrigerator
  • Flatbed Scanner
  • Document Scanner
  • PoE Point of Sales Terminal
  • Clothes Dryer
  • Vacuum cleaner
  • Time Recorder
  • POS Printer
  • Label Printer
  • TOY
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LV8548MCSLDGEVB Active
Pb-free
PCB module with LV8548MC
LV8548MCSLDGEVK Active
Pb-free
Motor Driver Solution Kit for LV8548MC featuring simple DC motors and stepper drive
STR-LV8548MC-GEVK Active
Pb-free
Strata Enabled LV8548MC-AH 2-Channel H-Bridge Motor Driver Evaluation Kit
Availability & Samples
Specifications
Application Diagram
Intaractive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
LV8548MC-AH Active
Pb-free
Halide free
LV8548MC SOIC-10 NB 751BQ 3 260 Tape and Reel 2500 $0.52
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
VM Min (V)
VM Max (V)
VCC Min (V)
VCC Max (V)
IO Max (A)
IO Peak Max (A)
Step Resolution
Control Type
Current Sense
Fault Detection
Package Type
LV8548MC-AH  
 $0.52 
Pb
H
 Active   
4
16
4
16
1
1
Parallel
None
Thermal
SOIC-10 NB
Case Outlines
751BQ   
LV8548MC: Motor Driver, Forward / Reverse, Low-Saturation Voltage, 12 V
Previously Viewed Products
Clear List

Featured Video
Motor Driver Module Solution Kit GUI Installer
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.