feedback
Rate this webpage
Need
Support?

AMIS-30622: Stepper motor driver and controller with I2C Bus, microstepping features and stall detection

Datasheet: I2C Micro-Stepping Motor Driver
Rev. 5 (519.0kB)
Product Overview
»View Material Composition
» Product Change Notification
The AMIS-30622 is a member of a stepper motordriver family with position controller and control/diagnostics interface integrated in one single chip. The family consists of two products: AMIS-30621 with LIN interface, ready to build dedicated mechatronics solutions connected remotely with a LIN master. AMIS-30622 with SERIAL interface, ready to act as peripheral device next to a microcontroller. The chip receives high-level positioning instructions through the interface and subsequently drives the motor coils until the desired position is reached. The on-chip position controller is configurable (OTP and Interface) for different motor types, positioning ranges and parameters for speed, acceleration and deceleration. The AMIS-30622 acts as a slave on the bus and the master can fetch specific status information like actual position, error flags, etc. from each individual slave node.
Features
 
  • Microstepping (1/2, 1/4, 1/8, 1/16)
  • Low resonance & noise
  • High resolution
  • Programmable peak current up to 800mA
  • 20kHz PWM current-control
  • Automatic selection of fast & slow decay mode
  • Internal fly-back FETs
  • Fully integrated current sense
  • 8V-29V supply voltage
  • Automotive compliant
  • Full diagnostics and status information
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
AM306228R1DBGEVB Active
Pb-free
Daughter Board I²C Stepper Driver NQFP Evaluation Board
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
AMIS30622C6227G Lifetime
Pb-free
Halide free
AMIS-30622 SOIC-20W 751AQ 2 260 Tube 38  
AMIS30622C6227RG Lifetime
Pb-free
Halide free
AMIS-30622 SOIC-20W 751AQ 2 260 Tape and Reel 1500  
AMIS30622C6228RG Obsolete
Pb-free
Halide free
AMIS-30622 NQFP-32 560AA 3 260 Tape and Reel 2500  
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 3,382
PandS   (2020-09-14 00:00) : <100
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Case Outlines
560AA    751AQ   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.