feedback
Rate this webpage
Need
Support?

LV8417CS: Forward/Reverse 1-Channel H-Bridge Motor Driver

Datasheet: Forward/Reverse 1-Channel H-bridge Motor Driver
Rev. 0 (162.0kB)
Product Overview
»View Material Composition
» Product Change Notification
The LV8417CS is a 1-channel H bridge motor driver IC. The package size is extremely small with wafer level package (WLP). Moreover, the on-resistance is low (upper and lower total 0.27Ω typ.). The application voltage range is wide (2.0V to 10.5V). The H bridge of this IC is P-N composition and thereby reduces the external parts without need of charge pump. Therefore, LV8417CS realizes reduction of mounting area which enables lower cost and smaller application size.
Features   Benefits
     
  • Built-in low voltage reset and thermal shutdown circuit
 
  • Thermal protection
  • Output ON resistance (Upper and lower total 0.27Ω; Ts=25°C, IO=1.0A)
 
  • Low Consumption
  • wafer level package (WLP)
 
  • Small mounting space
  • Application voltage range is wide (2.0V to 10.5V)
 
  • Wide power supply application
  • Less External Component
 
  • Simple Design
  • Current consumption 0 when standing by
 
  • Low Consumption
  • Built-in brake function
 
  • Safety Design
  • H-bridge 1-channel forward/reverse motor driver
   
  • BiCDMOS process
   
  • IO max=1.0A (t≤100ms 2.0A, t≤10ms 3.8A)
   
Applications   End Products
  • Portable & Wireless
 
  • Digital Still Camera
  • Portable device
  • TOY
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LV8417CSGEVB Active
1-Channel H-Bridge Motor Driver IC Evaluation Board
FutureElectronics (2020-08-19) : 5
Availability & Samples
Specifications
Intaractive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
LV8417CS-TE-L-H Active
Pb-free
Halide free
LV8417CS WLCSP-9 / WLP-9 567FM 1 260 Tape and Reel 5000 $0.8
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K

Product
Description
Pricing ($/Unit)
Compliance
Status
VM Min (V)
VM Max (V)
VCC Min (V)
VCC Max (V)
IO Min (A)
IO Peak Max (A)
Control Type
Current Sense
Package Type
LV8417CS-TE-L-H  
 $0.8 
Pb
H
 Active   
2
10.5
2.7
5.5
1
3.8
Parallel
None
WLCSP-9 / WLP-9
Case Outlines
567FM   
Application
Diagram - Block
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.