NCP170: LDO Regulator, 150 mA, Ultra-Low Iq
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The NCP170 series of CMOS low dropout regulators are designed specifically for portable battery-powered applications which require ultra-low quiescent current. The ultra-low consumption of typ. 500 nA ensures long battery life and dynamic transient boost feature improves device transient response for wireless communication applications. The device is available in small 1 × 1 mm xDFN4, TSOP5 and SOT-563 packages.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Software (3) | Conformance Reports (1) |
White Papers (2) | Evaluation Board Documents (62) |
Data Sheets (1) | UsersManual (2) |
Package Drawings (3) | FAQ (1) |
Videos (9) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
NCP170AMX120GEVB | Active |
|
Ultra Low IQ 150mA CMOS LDO Regulator Evaluation Board | ||
NCP170AMX180GEVB | Active |
|
Ultra Low IQ 150mA CMOS LDO Regulator Evaluation Board | ||
NCP170AMX250GEVB | Active |
|
Ultra Low IQ 150mA CMOS LDO Regulator Evaluation Board | ||
NCP170AMX280GEVB | Active |
|
Ultra Low IQ 150mA CMOS LDO Regulator Evaluation Board | ||
NCP170AMX300GEVB | Active |
|
Ultra Low IQ 150mA CMOS LDO Regulator Evaluation Board | ||
NCP170AMX330GEVB | Active |
|
Ultra Low IQ 150mA CMOS LDO Regulator Evaluation Board | ||
NCP170AMX360GEVB | Active |
|
Ultra Low IQ 150mA CMOS LDO Regulator Evaluation Board | ||
NCP170AXV120GEVB | Active |
|
Ultra Low IQ 150mA CMOS LDO Regulator Evaluation Board | ||
NCP170AXV180GEVB | Active |
|
Ultra Low IQ 150mA CMOS LDO Regulator Evaluation Board | ||
NCP170AXV250GEVB | Active |
|
Ultra Low IQ 150mA CMOS LDO Regulator Evaluation Board | ||
NCP170AXV300GEVB | Active |
|
Ultra Low IQ 150mA CMOS LDO Regulator Evaluation Board | ||
NCP170AXV330GEVB | Active |
|
Ultra Low IQ 150mA CMOS LDO Regulator Evaluation Board | ||
NCP170AXV360GEVB | Active |
|
Ultra Low IQ 150mA CMOS LDO Regulator Evaluation Board | ||
RSL10-SOLARSENS-GEVK | Active |
|
RSL10 Solar Cell Multi-Sensor Platform | ||
SECO-RANGEFINDER-GEVK | Active |
|
SiPM Direct Time of Flight (dToF) LiDAR | ||
STR-NCS36510-ZB-EH-1-GEVK | Active |
|
Strata Enabled Zigbee® Green Power Kit |
Avnet (2020-08-19) | : | 2 |
FutureElectronics (2020-08-19) | : | 8 |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCP170AMX120TCG | Active |
|
NCP170, 1.2V Auto Discharge | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.1173 | ||||||||
NCP170AMX135TCG | Active |
|
NCP170, 1.35V Auto Discharge | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.1173 | ||||||||
NCP170AMX150TCG | Active |
|
NCP170, 1.5V Auto Discharge | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.1173 | ||||||||
NCP170AMX170TCG | Active |
|
NCP170, 1.7V Active Discharge | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.1173 | ||||||||
NCP170AMX180TBG | Active |
|
NCP170, 1.8V Auto Discharge | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.1173
|
||||||||
NCP170AMX180TCG | Active |
|
NCP170, 1.8V Auto Discharge | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.1173 | ||||||||
NCP170AMX190TCG | Active |
|
NCP170, 1.9V Auto Discharge | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.1173 | ||||||||
NCP170AMX250TCG | Active |
|
NCP170, 2.5V Auto Discharge | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.1173 | ||||||||
NCP170AMX280TBG | Active |
|
NCP170, 2.8V Auto Discharge | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.1173
|
||||||||
NCP170AMX280TCG | Active |
|
NCP170, 2.8V Auto Discharge | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.1173
|
||||||||
NCP170AMX285TCG | Active |
|
NCP170, 2.85V Auto Discharge | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.1173 | ||||||||
NCP170AMX300TBG | Active |
|
NCP170, 3.0V Auto Discharge | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.1173
|
||||||||
NCP170AMX300TCG | Active |
|
NCP170, 3.0V Auto Discharge | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.1089
|
||||||||
NCP170AMX310TCG | Active |
|
NCP170, 3.1V Auto Discharge | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.1173 | ||||||||
NCP170AMX320TCG | Active |
|
NCP170, 3.2V, Auto Discharge | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.1173 | ||||||||
NCP170AMX330TBG | Active |
|
NCP170, 3.3V Auto Discharge | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.1173
|
||||||||
NCP170AMX330TCG | Active |
|
NCP170, 3.3V Auto Discharge | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.1173
|
||||||||
NCP170AMX360TCG | Active |
|
NCP170, 3.6V Auto Discharge | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.1173
|
||||||||
NCP170ASN120T2G | Active |
|
NCP170, TSOP-5, 1.2V, Active Discharge | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.1247 | ||||||||
NCP170ASN150T2G | Active |
|
NCP170, 1.5V active discharge, TSOP5 package | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | Contact Sales Office | ||||||||
NCP170ASN180T2G | Active |
|
NCP170, TSOP-5, 1.8V, Active Discharge | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.1247 | ||||||||
NCP170ASN250T2G | Active |
|
NCP170, TSOP-5, 2.5V, Active Discharge | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.1247 | ||||||||
NCP170ASN280T2G | Active |
|
NCP170, TSOP-5, 2.8V, Active Discharge | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.1247 | ||||||||
NCP170ASN300T2G | Active |
|
NCP170, TSOP-5, 3.0V, Active Discharge | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.1247
|
||||||||
NCP170ASN330T2G | Active |
|
NCP170, TSOP-5, 3.3V, Active Discharge | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.1247
|
||||||||
NCP170AXV120T2G | Active |
|
NCP170, SOT-563, 1.2V Auto Discharge | SOT563-6 | 463A | 1 | 260 | Tape and Reel | 4000 | $0.1268 | ||||||||
NCP170AXV135T2G | Active |
|
NCP170, SOT-563, 1.35V Auto Discharge | SOT563-6 | 463A | 1 | 260 | Tape and Reel | 4000 | $0.1268 | ||||||||
NCP170AXV150T2G | Active |
|
NCP170, SOT-563, 1.5V Auto Discharge | SOT563-6 | 463A | 1 | 260 | Tape and Reel | 4000 | $0.1268 | ||||||||
NCP170AXV180T2G | Active |
|
NCP170, SOT-563, 1.8V Auto Discharge | SOT563-6 | 463A | 1 | 260 | Tape and Reel | 4000 | $0.1268
|
||||||||
NCP170AXV190T2G | Active |
|
NCP170, SOT-563, 1.9V Auto Discharge | SOT563-6 | 463A | 1 | 260 | Tape and Reel | 4000 | $0.1268
|
||||||||
NCP170AXV210T2G | Active |
|
NCP170, SOT-563, 2.1V Auto Discharge | SOT563-6 | 463A | 1 | 260 | Tape and Reel | 4000 | $0.1268
|
||||||||
NCP170AXV250T2G | Active |
|
NCP170, SOT-563, 2.5V Auto Discharge | SOT563-6 | 463A | 1 | 260 | Tape and Reel | 4000 | $0.1268 | ||||||||
NCP170AXV280T2G | Active |
|
NCP170, SOT-563, 2.8V Auto Discharge | SOT563-6 | 463A | 1 | 260 | Tape and Reel | 4000 | $0.1268 | ||||||||
NCP170AXV300T2G | Active |
|
NCP170, SOT-563, 3.0V Auto Discharge | SOT563-6 | 463A | 1 | 260 | Tape and Reel | 4000 | $0.1268 | ||||||||
NCP170AXV310T2G | Active |
|
NCP170, SOT-563, 3.1V Auto Discharge | SOT563-6 | 463A | 1 | 260 | Tape and Reel | 4000 | $0.1268 | ||||||||
NCP170AXV330T2G | Active |
|
NCP170, SOT-563, 3.3V Auto Discharge | SOT563-6 | 463A | 1 | 260 | Tape and Reel | 4000 | $0.1268
|
||||||||
NCP170AXV360T2G | Active |
|
NCP170, SOT563, 3.6V, Auto Discharge | SOT563-6 | 463A | 1 | 260 | Tape and Reel | 4000 | $0.1268 | ||||||||
NCP170BMX120TCG | Active |
|
NCP170, 1.2V Non-Auto Discharge | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.1173 | ||||||||
NCP170BMX135TCG | Active |
|
NCP170, 1.35V Non-Auto Discharge | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.1173 | ||||||||
NCP170BMX150TCG | Active |
|
NCP170, 1.5V Non-Auto Discharge | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.1173 | ||||||||
NCP170BMX170TCG | Active |
|
NCP170, 1.7V Non-active discharge | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.1173 | ||||||||
NCP170BMX180TCG | Active |
|
NCP170, 1.8V Non-Auto Discharge | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.1173
|
||||||||
NCP170BMX190TCG | Active |
|
NCP170, 1.9V Non-Auto Discharge | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.1173
|
||||||||
NCP170BMX250TCG | Active |
|
NCP170, 2.5V Non-Auto Discharge | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.1173
|
||||||||
NCP170BMX280TCG | Active |
|
NCP170, 2.8V Non-Auto Discharge | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.1173 | ||||||||
NCP170BMX285TCG | Active |
|
NCP170, 2.85V Non-Auto Discharge | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.1173 | ||||||||
NCP170BMX300TCG | Active |
|
NCP170, 3.0V Non-Auto Discharge | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.1173 | ||||||||
NCP170BMX310TCG | Active |
|
NCP170, 3.1V Non-Auto Discharge | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.1173
|
||||||||
NCP170BMX320TCG | Active |
|
NCP170, 3.2V, Non-Auto Discharge | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.1173 | ||||||||
NCP170BMX330TCG | Active |
|
NCP170, 3.3V Non-Auto Discharge | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.1173 | ||||||||
NCP170BMX360TCG | Active |
|
NCP170, 3.6V Non-Auto Discharge | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.1173
|
||||||||
NCP170BXV120T2G | Active |
|
NCP170, SOT-563, 1.2V Non-Auto Discharge | SOT563-6 | 463A | 1 | 260 | Tape and Reel | 4000 | $0.1247 | ||||||||
NCP170BXV135T2G | Active |
|
NCP170, SOT-563, 1.35V Non-Auto Discharge | SOT563-6 | 463A | 1 | 260 | Tape and Reel | 4000 | $0.1247 | ||||||||
NCP170BXV150T2G | Active |
|
NCP170, SOT-563, 1.5V Non-Auto Discharge | SOT563-6 | 463A | 1 | 260 | Tape and Reel | 4000 | $0.1247
|
||||||||
NCP170BXV180T2G | Active |
|
NCP170, SOT-563, 1.8V Non-Auto Discharge | SOT563-6 | 463A | 1 | 260 | Tape and Reel | 4000 | $0.1247
|
||||||||
NCP170BXV190T2G | Active |
|
NCP170, SOT-563, 1.9V Non-Auto Discharge | SOT563-6 | 463A | 1 | 260 | Tape and Reel | 4000 | $0.1247
|
||||||||
NCP170BXV250T2G | Active |
|
NCP170, SOT-563, 2.5V Non-Auto Discharge | SOT563-6 | 463A | 1 | 260 | Tape and Reel | 4000 | $0.1247
|
||||||||
NCP170BXV280T2G | Active |
|
NCP170, SOT-563, 2.8V Non-Auto Discharge | SOT563-6 | 463A | 1 | 260 | Tape and Reel | 4000 | $0.1247 | ||||||||
NCP170BXV300T2G | Active |
|
NCP170, SOT-563, 3.0V Non-Auto Discharge | SOT563-6 | 463A | 1 | 260 | Tape and Reel | 4000 | $0.1247 | ||||||||
NCP170BXV310T2G | Active |
|
NCP170, SOT-563, 3.1V Non-Auto Discharge | SOT563-6 | 463A | 1 | 260 | Tape and Reel | 4000 | $0.1247 | ||||||||
NCP170BXV330T2G | Active |
|
NCP170, SOT-563, 3.3V Non-Auto Discharge | SOT563-6 | 463A | 1 | 260 | Tape and Reel | 4000 | $0.1247 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 51,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 48,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 8 to 12 |
Avnet (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 17 to 20 |
ON Semiconductor (2020-09-02 00:00) | : | 222,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 18,000 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 126,000 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 126,000 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 153,000 |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 63,000 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 150,000 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 6,000 |
Avnet (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 18,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Avnet (2020-08-19 00:00) | : | >1K |
ON Semiconductor (2020-09-02 00:00) | : | 84,000 |
Market Leadtime (weeks) | : | 8 to 12 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 44,000 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 140,000 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 32,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 48,000 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 16,000 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 44,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 76,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 13 to 16 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 15,000 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 144,000 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 144,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 93,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 136,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 248,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 60,000 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 64,000 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 60,000 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Output
Polarity
VO (V)
IO Typ (A)
VI Min (V)
VI Max (V)
VDO Typ (V)
Iq Typ (mA)
PSRR (dB)
Noise (µVrms)
Enable
PowerGood
Application
Package Type
NCP170AMX120TCG
$0.1173
Pb
A
H
P
Active
Single
Positive
1.2
0.15
2.2
5.5
0.0005
57
85
Yes
No
Consumer
XDFN-4
NCP170AMX135TCG
$0.1173
Pb
A
H
P
Active
Single
Positive
1.35
0.15
2.2
5.5
0.0005
57
85
Yes
No
Consumer
XDFN-4
NCP170AMX150TCG
$0.1173
Pb
A
H
P
Active
Single
Positive
1.5
0.15
2.2
5.5
0.0005
57
90
Yes
No
Consumer
XDFN-4
NCP170AMX170TCG
$0.1173
Pb
A
H
P
Active
Single
Positive
1.7
0.15
2.2
5.5
0.0005
57
90
Yes
No
Consumer
XDFN-4
NCP170AMX180TBG
$0.1173
Pb
A
H
P
Active
Single
Positive
1.8
0.15
2.2
5.5
0.35
0.0005
57
95
Yes
No
Consumer
XDFN-4
NCP170AMX180TCG
$0.1173
Pb
A
H
P
Active
Single
Positive
1.8
0.15
2.2
5.5
0.35
0.0005
57
95
Yes
No
Consumer
XDFN-4
NCP170AMX190TCG
$0.1173
Pb
A
H
P
Active
Single
Positive
1.9
0.15
2.2
5.5
0.34
0.0005
57
95
Yes
No
Consumer
XDFN-4
NCP170AMX250TCG
$0.1173
Pb
A
H
P
Active
Single
Positive
2.5
0.15
2.2
5.5
0.24
0.0005
57
125
Yes
No
Consumer
XDFN-4
NCP170AMX280TBG
$0.1173
Pb
A
H
P
Active
Single
Positive
2.8
0.15
2.2
5.5
0.21
0.0005
40
125
Yes
No
Consumer
XDFN-4
NCP170AMX280TCG
$0.1173
Pb
A
H
P
Active
Single
Positive
2.8
0.15
2.2
5.5
0.21
0.0005
40
125
Yes
No
Consumer
XDFN-4
NCP170AMX285TCG
$0.1173
Pb
A
H
P
Active
Single
Positive
2.85
0.15
2.2
5.5
0.21
0.0005
40
125
Yes
No
Consumer
XDFN-4
NCP170AMX300TBG
$0.1173
Pb
A
H
P
Active
Single
Positive
3
0.15
2.2
5.5
0.19
0.0005
47
125
Yes
No
Consumer
XDFN-4
NCP170AMX300TCG
$0.1089
Pb
A
H
P
Active
Single
Positive
3
0.15
2.2
5.5
0.19
0.0005
47
120
Yes
No
Consumer
XDFN-4
NCP170AMX310TCG
$0.1173
Pb
A
H
P
Active
Single
Positive
3.1
0.15
2.2
5.5
0.19
0.0005
47
120
Yes
No
Consumer
XDFN-4
NCP170AMX320TCG
$0.1173
Pb
A
H
P
Active
Single
Positive
3.2
0.15
2.2
5.5
0.19
0.0005
41
125
Yes
No
Consumer
XDFN-4
NCP170AMX330TBG
$0.1173
Pb
A
H
P
Active
Single
Positive
3.3
0.15
2.2
5.5
0.18
0.0005
41
125
Yes
No
Consumer
XDFN-4
NCP170AMX330TCG
$0.1173
Pb
A
H
P
Active
Single
Positive
3.3
0.15
2.2
5.5
0.18
0.0005
41
125
Yes
No
Consumer
XDFN-4
NCP170AMX360TCG
$0.1173
Pb
A
H
P
Active
Single
Positive
3.6
0.15
2.2
5.5
0.17
0.0005
38
130
Yes
No
Consumer
XDFN-4
NCP170ASN120T2G
$0.1247
Pb
A
H
P
Active
Single
Positive
1.2
0.15
2.2
5.5
0.0005
57
85
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP170ASN150T2G
Pb
A
H
P
Active
Single
Positive
1.5
0.15
2.2
5.5
0.0005
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP170ASN180T2G
$0.1247
Pb
A
H
P
Active
Single
Positive
1.8
0.15
2.2
5.5
0.35
0.0005
57
95
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP170ASN250T2G
$0.1247
Pb
A
H
P
Active
Single
Positive
2.5
0.15
2.2
5.5
0.24
0.0005
57
125
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP170ASN280T2G
$0.1247
Pb
A
H
P
Active
Single
Positive
2.8
0.15
2.2
5.5
0.21
0.0005
40
125
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP170ASN300T2G
$0.1247
Pb
A
H
P
Active
Single
Positive
3
0.15
2.2
5.5
0.19
0.0005
47
120
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP170ASN330T2G
$0.1247
Pb
A
H
P
Active
Single
Positive
3.3
0.15
2.2
5.5
0.18
0.0005
41
125
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP170AXV120T2G
$0.1268
Pb
A
H
P
Active
Single
Positive
1.2
0.15
2.2
5.5
0.0005
57
85
Yes
No
Consumer
SOT563-6
NCP170AXV135T2G
$0.1268
Pb
A
H
P
Active
Single
Positive
1.35
0.15
2.2
5.5
0.0005
57
85
Yes
No
Consumer
SOT563-6
NCP170AXV150T2G
$0.1268
Pb
A
H
P
Active
Single
Positive
1.5
0.15
2.2
5.5
0.0005
57
90
Yes
No
Consumer
SOT563-6
NCP170AXV180T2G
$0.1268
Pb
A
H
P
Active
Single
Positive
1.8
0.15
2.2
5.5
0.35
0.0005
57
95
Yes
No
Consumer
SOT563-6
NCP170AXV190T2G
$0.1268
Pb
A
H
P
Active
Single
Positive
1.9
0.15
2.2
5.5
0.34
0.0005
57
95
Yes
No
Consumer
SOT563-6
NCP170AXV210T2G
$0.1268
Pb
A
H
P
Active
Single
Positive
2.1
0.15
2.2
5.5
0.27
0.0005
57
105
Yes
No
Consumer
SOT563-6
NCP170AXV250T2G
$0.1268
Pb
A
H
P
Active
Single
Positive
2.5
0.15
2.2
5.5
0.24
0.0005
57
125
Yes
No
Consumer
SOT563-6
NCP170AXV280T2G
$0.1268
Pb
A
H
P
Active
Single
Positive
2.8
0.15
2.2
5.5
0.21
0.0005
40
125
Yes
No
Consumer
SOT563-6
NCP170AXV300T2G
$0.1268
Pb
A
H
P
Active
Single
Positive
3
0.15
2.2
5.5
0.19
0.0005
47
120
Yes
No
Consumer
SOT563-6
NCP170AXV310T2G
$0.1268
Pb
A
H
P
Active
Single
Positive
3.1
0.15
2.2
5.5
0.19
0.0005
47
120
Yes
No
Consumer
SOT563-6
NCP170AXV330T2G
$0.1268
Pb
A
H
P
Active
Single
Positive
3.3
0.15
2.2
5.5
0.18
0.0005
41
125
Yes
No
Consumer
SOT563-6
NCP170AXV360T2G
$0.1268
Pb
A
H
P
Active
Single
Positive
3.6
0.15
2.2
5.5
0.17
0.0005
30
130
Yes
No
Consumer
SOT563-6
NCP170BMX120TCG
$0.1173
Pb
A
H
P
Active
Single
Positive
1.2
0.15
2.2
5.5
0.0005
57
85
Yes
No
Consumer
XDFN-4
NCP170BMX135TCG
$0.1173
Pb
A
H
P
Active
Single
Positive
1.35
0.15
2.2
5.5
0.0005
57
57
Yes
No
Consumer
XDFN-4
NCP170BMX150TCG
$0.1173
Pb
A
H
P
Active
Single
Positive
1.5
0.15
2.2
5.5
0.0005
57
90
Yes
No
Consumer
XDFN-4
NCP170BMX170TCG
$0.1173
Pb
A
H
P
Active
Single
Positive
1.7
0.15
2.2
5.5
0.0005
57
90
Yes
No
Consumer
XDFN-4
NCP170BMX180TCG
$0.1173
Pb
A
H
P
Active
Single
Positive
1.8
0.15
2.2
5.5
0.35
0.0005
57
95
Yes
No
Consumer
XDFN-4
NCP170BMX190TCG
$0.1173
Pb
A
H
P
Active
Single
Positive
1.9
0.15
2.2
5.5
0.34
0.0005
57
95
Yes
No
Consumer
XDFN-4
NCP170BMX250TCG
$0.1173
Pb
A
H
P
Active
Single
Positive
2.5
0.15
2.2
5.5
0.24
0.0005
57
125
Yes
No
Consumer
XDFN-4
NCP170BMX280TCG
$0.1173
Pb
A
H
P
Active
Single
Positive
2.8
0.15
2.2
5.5
0.21
0.0005
40
125
Yes
No
Consumer
XDFN-4
NCP170BMX285TCG
$0.1173
Pb
A
H
P
Active
Single
Positive
2.85
0.15
2.2
5.5
0.21
0.0005
40
125
Yes
No
Consumer
XDFN-4
NCP170BMX300TCG
$0.1173
Pb
A
H
P
Active
Single
Positive
3
0.15
2.2
5.5
0.19
0.0005
47
120
Yes
No
Consumer
XDFN-4
NCP170BMX310TCG
$0.1173
Pb
A
H
P
Active
Single
Positive
3.1
0.15
2.2
5.5
0.19
0.0005
47
120
Yes
No
Consumer
XDFN-4
NCP170BMX320TCG
$0.1173
Pb
A
H
P
Active
Single
Positive
3.2
0.15
2.2
5.5
0.19
0.0005
41
125
Yes
No
Consumer
XDFN-4
NCP170BMX330TCG
$0.1173
Pb
A
H
P
Active
Single
Positive
3.3
0.15
2.2
5.5
0.18
0.0005
41
125
Yes
No
Consumer
XDFN-4
NCP170BMX360TCG
$0.1173
Pb
A
H
P
Active
Single
Positive
3.6
0.15
2.2
5.5
0.17
0.0005
38
130
Yes
No
Consumer
XDFN-4
NCP170BXV120T2G
$0.1247
Pb
A
H
P
Active
Single
Positive
1.2
0.15
2.2
5.5
0.0005
57
85
Yes
No
Consumer
SOT563-6
NCP170BXV135T2G
$0.1247
Pb
A
H
P
Active
Single
Positive
1.35
0.15
2.2
5.5
0.0005
57
85
Yes
No
Consumer
SOT563-6
NCP170BXV150T2G
$0.1247
Pb
A
H
P
Active
Single
Positive
1.5
0.15
2.2
5.5
0.0005
57
90
Yes
No
Consumer
SOT563-6
NCP170BXV180T2G
$0.1247
Pb
A
H
P
Active
Single
Positive
1.8
0.15
2.2
5.5
0.35
0.0005
57
95
Yes
No
Consumer
SOT563-6
NCP170BXV190T2G
$0.1247
Pb
A
H
P
Active
Single
Positive
1.9
0.15
2.2
5.5
0.35
0.0005
57
95
Yes
No
Consumer
SOT563-6
NCP170BXV250T2G
$0.1247
Pb
A
H
P
Active
Single
Positive
2.5
0.15
2.2
5.5
0.24
0.0005
57
125
Yes
No
Consumer
SOT563-6
NCP170BXV280T2G
$0.1247
Pb
A
H
P
Active
Single
Positive
2.8
0.15
2.2
5.5
0.21
0.0005
40
125
Yes
No
Consumer
SOT563-6
NCP170BXV300T2G
$0.1247
Pb
A
H
P
Active
Single
Positive
3
0.15
2.2
5.5
0.19
0.0005
47
120
Yes
No
Consumer
SOT563-6
NCP170BXV310T2G
$0.1247
Pb
A
H
P
Active
Single
Positive
3.1
0.15
2.2
5.5
0.19
0.0005
47
120
Yes
No
Consumer
SOT563-6
NCP170BXV330T2G
$0.1247
Pb
A
H
P
Active
Single
Positive
3.3
0.15
2.2
5.5
0.18
0.0005
41
125
Yes
No
Consumer
SOT563-6
New Products |
NCV8187
:
1.2 A LDO Regulator
|
Support |
Featured Video |
Solutions for High Voltage Drives Part 1 |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.