NCV6336BM: Synchronous Buck Converter, Processor Supply, I2C Programming, Transient Load Helper, 5.0 A
|
|
»View Material Composition
» Product Change Notification |
The NCV6336B is a synchronous buck converter optimized to supply recent micro processors (ARM core processor, GPU) that demand high power at low voltages of portable applications powered by one cell Li-ion or three cell Alkaline/NiCd/NiMH batteries.
The device is able to deliver up to 5.0 A, with programmable output voltage from 0.6 V to 1.4 V. It can share the same output rail with another DCDC and works as a transient load helper. Operation at a 2.74 MHz switching frequency allows the use of small components. Synchronous rectification and automatic PWM/PFM transitions improve overall solution efficiency.
The NCV6336B is in a space saving, low profile 2.0 x 1.6 mm CSP 20 package.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Data Sheets (1) | Package Drawings (1) |
Availability & Samples
|
Specifications
|
Case Outlines
|
Application Diagram
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCV6336BMFCCT1G | Active |
|
NCV6336BM, Buck DCDC 5A - 6A pk | WLCSP-20 | 568AG | 1 | 260 | Tape and Reel | 3000 | $0.6858
|
||||||||
NCV6336CFCCT1G | Lifetime |
|
NCV6336BM, Buck DCDC 5A - 6A pk | WLCSP-20 | 568AG | 1 | 260 | Tape and Reel | 3000 | $0.7338
|
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
Control Mode
VCC Min (V)
VCC Max (V)
VO Typ (V)
IO Typ (A)
Efficiency (%)
fSW Typ (kHz)
Package Type
NCV6336BMFCCT1G
$0.6858
Pb
A
H
P
Active
Step-Down
Voltage Mode
2.3
5.5
1.2
5
93
2740
WLCSP-20
Application
Diagram - Block
Support |