feedback
Rate this webpage
Need
Support?

MC33166: Buck / Boost / Inverting Regulator, Switching, 3.0 A

Datasheet: Inverting Switching Regulators - Step-Up/Down 3.0 A
Rev. 7 (296kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The MC34166, MC33166 series are high performance fixed frequency power switching regulators that contain the primary functions required for dc-dc converters. This series was specifically designed to be incorporated in buck, boost and inverting applications with a minimum number of external components and can also be used cost effectively in step-up applications.

These Buck Boost Inverting Switching Regulators consist of an internal temperature compensated reference, fixed frequency oscillator with on-chip timing components, latching pulse width modulator for single pulse metering, high gain error amplifier and a high current output switch.

Protective features consist of cycle-by-cycle current limiting, undervoltage lockout, and thermal shutdown. Also included is a low power standby mode that reduces power supply current to 36 mA.
Features
 
  • Output Switch Current in Excess of 3.0 A
  • Fixed Frequency Oscillator (72 kHz) with On-Chip Timing
  • Provides 5.05 V Output without External Resistor Divider
  • Precision 2% Reference
  • 0% to 95% Output Duty Cycle
  • Cycle-by-Cycle Current Limiting
  • Undervoltage Lockout with Hysteresis
  • Internal Thermal Shutdown
  • Operation from 7.5 V to 40 V
  • Standby Mode Reduces Power Supply Current to 36 µA
  • Economical 5-Lead TO-220 Package with Two Optional Leadforms.
  • Also Available in Surface Mount D2PAK Package
  • Moisture Sensitivity Level (MSL) Equals 1
  • Pb-Free Packages are Available
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (4)
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MC33166D2TG Active
Pb-free
Halide free
MC33166, TA= -40°C to +85°C D2PAK-5 936A-02 1 260 Tube 50 $1.5249
MC33166D2TR4G Active
Pb-free
Halide free
MC33166, TA= -40°C to +85°C D2PAK-5 936A-02 1 260 Tape and Reel 800 $1.2442
MC33166TG Active
Pb-free
Halide free
MC33166, TA= -40°C to +85°C TO-220-5 314D-04 NA Tube 50 $1.92
MC33166THG Obsolete 
Pb-free
Halide free
MC33166, TA= -40°C to +85°C TO-220-5 314A-03 NA Tube 50  
MC33166TVG Active
Pb-free
Halide free
MC33166, TA= -40°C to +85°C TO-220-5 314B-05 NA Tube 50 $1.92
MC34166D2TG Obsolete 
Pb-free
Halide free
MC33166, TA= 0°C to +70°C D2PAK-5 936A-02 1 260 Tube 50  
MC34166D2TR4G Active
Pb-free
Halide free
MC33166, TA= 0°C to +70°C D2PAK-5 936A-02 1 260 Tape and Reel 800 $1.9733
MC34166TG Active
Pb-free
Halide free
MC33166, TA= 0°C to +70°C TO-220-5 314D-04 NA Tube 50 $1.8933
MC34166THG Active
Pb-free
Halide free
MC33166, TA= 0°C to +70°C TO-220-5 314A-03 NA Tube 50 Contact Sales Office
MC34166TVG Active
Pb-free
Halide free
MC33166, TA= 0°C to +70°C TO-220-5 314B-05 NA Tube 50 $1.0977
Market Leadtime (weeks) : 2 to 4
FutureElectronics   (2020-08-19 00:00) : <1K
ON Semiconductor   (2020-09-02 00:00) : 400
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : 4 to 8
FutureElectronics   (2020-08-19 00:00) : >1K
ON Semiconductor   (2020-09-02 00:00) : 3,600
PandS   (2020-09-14 00:00) : <100
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
Avnet   (2020-08-19 00:00) : <100
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
Avnet   (2020-08-19 00:00) : <1K
ON Semiconductor   (2020-09-02 00:00) : 1,600
Market Leadtime (weeks) : 4 to 8
FutureElectronics   (2020-08-19 00:00) : <1K
Market Leadtime (weeks) : 2 to 4
Avnet   (2020-08-19 00:00) : <1K
Market Leadtime (weeks) : 4 to 8
FutureElectronics   (2020-08-19 00:00) : <1K

Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
Control Mode
VCC Min (V)
VCC Max (V)
VO Typ (V)
IO Typ (A)
Efficiency (%)
fSW Typ (kHz)
Package Type
MC33166D2TG  
 $1.5249 
Pb
H
 Active   
Step-Up/Step-Down
Voltage Mode
7.5
40
1.5 to 40
3
D2PAK-5
MC33166D2TR4G  
 $1.2442 
Pb
H
 Active   
Step-Up/Step-Down
Voltage Mode
7.5
40
1.5 to 40
3
D2PAK-5
MC33166TG  
 $1.92 
Pb
H
 Active   
Step-Up/Step-Down
Voltage Mode
7.5
40
1.5 to 40
3
TO-220-5
MC33166TVG  
 $1.92 
Pb
H
 Active   
Step-Up/Step-Down
Voltage Mode
7.5
40
1.5 to 40
3
TO-220-5
MC34166D2TR4G  
 $1.9733 
Pb
H
 Active   
Step-Up/Step-Down
Voltage Mode
7.5
40
1.5 to 40
3
D2PAK-5
MC34166TG  
 $1.8933 
Pb
H
 Active   
Step-Up/Step-Down
Voltage Mode
7.5
40
1.5 to 40
3
TO-220-5
MC34166THG  
Pb
H
 Active   
Step-Up/Step-Down
Voltage Mode
7.5
40
1.5 to 40
3
TO-220-5
MC34166TVG  
 $1.0977 
Pb
H
 Active   
Step-Up/Step-Down
Voltage Mode
7.5
40
1.5 to 40
3
TO-220-5
Case Outlines
314D-04    314A-03    314B-05    936A-02   
Packages
MC33166: Buck / Boost / Inverting Regulator, Switching, 3.0 A
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.