feedback
Rate this webpage
Need
Support?

FOD2743B: 8-PIN DIP Error Amplifier Optocoupler

Datasheet: FOD2743B-D.pdf
Rev. A (519kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The FOD2743 Optically Isolated Amplifier consists of the popular KA431 percision programmable shunt reference and an optocoupler. The optocoupler is a gallium arsenide (GaAs) light emitting diode optically coupled to a silicon phototransistor. It comes in 3 grades of reference voltage tolerance = 2%, 1% and 0.5%.The Current Transfer Ratio, (CTR) ranges from 50% to 100%. It also has an outstanding temperature coefficient of 50 ppm/°C. It is primarily intended for use as the error amplifier/reference voltage/optocoupler function in isolated ac to dc power supplies and dc/dc converters.When using the FOD2743, power supply designers can reduce the component count and save space in tightly packaged designs. The tight tolerance eliminates the need for adjustments in many applications. The device comes in an 8-pin dip white package.
Features
 
  • Optocoupler, precision reference and error amplifier in single package
  • 2.5V reference
  • CTR 50% to 100% at 1mA
  • 5,000V RMS isolation
  • UL approval E90700, Vol. 2; CSA approval 1296837; VDE approval pending; BSI approval pending
  • Low temperature coefficient 50 ppm/°C max
  • FOD2743A: tolerance 0.5%; FOD2743B: tolerance 1%; FOD2743C: tolerance 2%
Applications
  • AC-DC Merchant Power Supply
  • Consumer Appliances
  • Industrial Motor
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FOD2743B Active
Pb-free
FOD2743B PDIP-8 646CQ NA Tube 1000 $0.6587
FOD2743BS Active
Pb-free
FOD2743B PDIP-8 GW 709AC 1 260 Bulk Bag 1000 $0.6587
FOD2743BSD Active
Pb-free
FOD2743B PDIP-8 GW 709AC 1 260 Bulk Bag 1000 $0.7333
FOD2743BSDV Active
Pb-free
FOD2743B PDIP-8 GW 709AC 1 260 Bulk Bag 1000 $0.6986
FOD2743BSV Active
Pb-free
FOD2743B PDIP-8 GW 709AC 1 260 Bulk Bag 1000 $0.672
FOD2743BTV Active
Pb-free
FOD2743B PDIP-8 646BW NA Bulk Bag 1000 $0.6801
FOD2743BV Active
Pb-free
FOD2743B PDIP-8 646CQ NA Tube 1000 $0.672
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 19,000
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8

Product
Description
Pricing ($/Unit)
Compliance
Status
VREF Tolerance (%)
VREF (Min) (V)
VREF (Typ) (V)
VREF (Max) (V)
CTR (Min) (%)
CTR (Max) (%)
CTR tested @ IF (mA)
VCE (sat) (Max) (V)
BVCEO (Min) (V)
VISO (Min) (V)
TOPR (Min) (°C)
TOPR (Max) (°C)
Package Type
FOD2743B  
 $0.6587 
Pb
 Active   
1
2.47
2.495
2.52
50
100
1
0.4
70
5000
-25
85
PDIP-8
FOD2743BS  
 $0.6587 
Pb
 Active   
1
2.47
2.495
2.52
50
100
1
0.4
70
5000
-25
85
PDIP-8 GW
FOD2743BSD  
 $0.7333 
Pb
 Active   
1
2.47
2.495
2.52
50
100
1
0.4
70
5000
-25
85
PDIP-8 GW
FOD2743BSDV  
 $0.6986 
Pb
 Active   
1
2.47
2.495
2.52
50
100
1
0.4
70
5000
-25
85
PDIP-8 GW
FOD2743BSV  
 $0.672 
Pb
 Active   
1
2.47
2.495
2.52
50
100
1
0.4
70
5000
-25
85
PDIP-8 GW
FOD2743BTV  
 $0.6801 
Pb
 Active   
1
2.47
2.495
2.52
50
100
1
0.4
70
5000
-25
85
PDIP-8
FOD2743BV  
 $0.672 
Pb
 Active   
1
2.47
2.495
2.52
50
100
1
0.4
70
5000
-25
85
PDIP-8
Case Outlines
646BW    709AC    646CQ   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.