CAT25128: EEPROM Serial 128-Kb SPI
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The CAT25128 is a EEPROM Serial 128-Kb SPI device internally organized as 16kx8 bits. This features a 64-byte page write buffer and supports the Serial Peripheral Interface (SPI) protocol. The device is enabled through a Chip Select (CS) input. In addition, the required bus signals are clock input (SCK), data input (SI) and data output (SO) lines. The HOLD input may be used to pause any serial communication with the CAT25128 device. The device features software and hardware write protection, including partial as well as full array protection.
On-Chip ECC (Error Correction Code) makes the device suitable for high reliability applications.
Available for New Product (Rev. E).
On-Chip ECC (Error Correction Code) makes the device suitable for high reliability applications.
Available for New Product (Rev. E).
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Simulation Models (12) | Package Drawings (5) |
Data Sheets (1) |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
CAT25128HU4I-GT3 | Active |
|
CAT25128 | UDFN-8 | 517AZ | 1 | 260 | Tape and Reel | 3000 | $0.8358 | ||||||||
CAT25128VI-GT3 | Active |
|
CAT25128 | SOIC-8 | 751BD | 1 | 260 | Tape and Reel | 3000 | $0.3333 | ||||||||
CAT25128VP2I-GT3 | Active |
|
CAT25128 | TDFN-8 | 511AK | 1 | 260 | Tape and Reel | 3000 | $0.44 | ||||||||
CAT25128XE-T2 | Active |
|
CAT25128 | SOIC-8 | 751BE | 3 | 260 | Tape and Reel | 2000 | $0.5865
|
||||||||
CAT25128XI-T2 | Active |
|
CAT25128 | SOIC-8 | 751BE | 3 | 260 | Tape and Reel | 2000 | $0.44 | ||||||||
CAT25128YI-GT3 | Active |
|
CAT25128 | TSSOP-8 | 948AL | 1 | 260 | Tape and Reel | 3000 | $0.3333 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 21,000 |
Market Leadtime (weeks) | : | 8 to 12 |
FutureElectronics (2020-08-19 00:00) | : | >1K |
PandS (2020-09-14 00:00) | : | >1K |
Avnet (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | 13 to 16 |
ON Semiconductor (2020-09-02 00:00) | : | 3,000 |
PandS (2020-09-14 00:00) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | >1K |
Market Leadtime (weeks) | : | 8 to 12 |
PandS (2020-09-14 00:00) | : | >1K |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Density
Organization
Data Transmission Standard
fcycle Max (kHz)
tACC Max ns
VCC Min (V)
VCC Max (V)
Istandby Max (µA)
Iact Max (mA)
T Min (°C)
T Max (°C)
Package Type
CAT25128HU4I-GT3
$0.8358
Pb
A
H
P
Active
Serial
128 kb
16k x 8
SPI
10000
140
1.8
5.5
2
2
-40
85
UDFN-8
CAT25128VI-GT3
$0.3333
Pb
A
H
P
Active
Serial
128 kb
16k x 8
SPI
10000
140
1.8
5.5
2
2
-40
85
SOIC-8
CAT25128VP2I-GT3
$0.44
Pb
A
H
P
Active
Serial
128 kb
16k x 8
SPI
10000
140
1.8
5.5
2
2
-40
85
TDFN-8
CAT25128XE-T2
$0.5865
Pb
A
H
P
Active
Serial
128 kb
16k x 8
SPI
10000
140
1.8
5.5
3
2
-40
125
SOIC-8
CAT25128XI-T2
$0.44
Pb
A
H
P
Active
Serial
128 kb
16k x 8
SPI
10000
140
1.8
5.5
2
2
-40
85
SOIC-8
CAT25128YI-GT3
$0.3333
Pb
A
H
P
Active
Serial
128 kb
16k x 8
SPI
10000
140
1.8
5.5
2
2
-40
85
TSSOP-8
Support |