feedback
Rate this webpage
Need
Support?

NCP360: Overvoltage Protection Circuit, USB Positive, with Internal PMOS FET and Status Flag

Datasheet: USB Positive Overvoltage Protection Controller with Internal PMOS FET and Status FLAG
Rev. 10 (834.0kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
NCP360 is able to disconnect the system from its output pin in case wrong VBUS operating conditions are detected. The system is positive overvoltage protected up to +20 V. Thanks to the integrated PMOS FET, no external device is necessary, reducing the system cost and the PCB area of the application board. NCP360 is able to instantaneously disconnect the output from the input if the input voltage exceeds the overvoltage threshold (OVLO). NCP360 provides a negative-going flag (FLAG) output, which alerts the system that a fault has occurred. In addition, the device has ESD protected input (15 kV Air) when bypassed with a 1.0 µF or larger capacitor.
Features   Benefits
     
  • Very Fast Protection, Up to 20 V, with 25 µA Current Consumption
 
  • When wall adapter or AC-DC overvoltage appears, the internal pass element is turned off very fast in order to protect the downstream system. The current consumption is around 25 µA although the very fast turn off capability.
  • On-chip PMOS Transistor
 
  • No external device is necessary.
  • Overvoltage Lockout (OVLO)
 
  • Typical OVLO is set to 5.675 V. Additional threshold can be manufactured. Please contact your ON Semiconductor Sales contact for further information.
  • Undervoltage Lockout (UVLO)
 
  • Typical UVLO is set to 3.0 V. Additional thresholds can be manufactured. Please contact your ON Semiconductor Sales contact for further information.
  • Alert FLAG Output
 
  • The microcontroller can take into account Flag status and controls thanks to EN pin the pass element state.
  • EN Enable Pin
 
  • The OVP device can be forced to off state thanks to this pin.
  • Thermal Shutdown
 
  • When internal junction temperature is exceeded, the pass element is turned off.
  • 6-Lead UDFN 2 x 2 mm Package
 
  • Very small package, small thickness.
  • TSOP-5 3 x 3 mm Package
 
  • Low cost version.
  • These are Pb-Free Devices
   
  • Personal Digital Applications
   
  • MP3 Players
   
  • Computing
   
Applications
  • USB Devices
  • Mobile Phones
  • Peripherals
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCP360GEVB Active
Pb-free
USB Positive OVP Evaluation Board
Availability & Samples
Specifications
Case Outlines
Intaractive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP360MUTBG Active
Pb-free
Halide free
NCP360, OVLO 5.675 V UDFN-6 517AB 1 260 Tape and Reel 3000 $0.3767
NCP360MUTXG Obsolete 
Pb-free
Halide free
NCP360, OVLO 5.675 V UDFN-6 517AB 1 260 Tape and Reel 10000  
NCP360SNAET1G Active
Pb-free
Halide free
NCP360, OVLO 6.25 V TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.264
NCP360SNAFT1G Last Shipments
Pb-free
Halide free
NCP360, OVLO 7.07 V TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000  
NCP360SNAIT1G Last Shipments
Pb-free
Halide free
NCP360, OVLO 7.2 V TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000  
NCP360SNT1G Active
Pb-free
Halide free
NCP360, OVLO 5.675 V TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.264
NCV360SNAET1G Lifetime
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCP360 TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.2933
NCV360SNAFT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCP360 TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.2933
NCV360SNT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCP360 TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.2933
Market Leadtime (weeks) : 4 to 8
PandS   (2020-09-14 00:00) : <1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
ON Semiconductor   (2020-09-02 00:00) : 6,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 15,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
VCC Min (V)
VCC Max (V)
P(AV) Max (W)
VIT+ Typ (V)
VIT Typ (V)
IDDH Max (µA)
TA Min (°C)
TA Max (°C)
Package Type
NCP360MUTBG  
 $0.3767 
Pb
H
 Active   
1.2
20
0.3
5.675
3
35
-40
85
UDFN-6
NCP360SNAET1G  
 $0.264 
Pb
H
 Active   
1.2
20
0.3
6.25
3
35
-40
85
TSOP-5 / SOT-23-5
NCP360SNT1G  
 $0.264 
Pb
H
 Active   
1.2
20
0.3
5.675
3
35
-40
85
TSOP-5 / SOT-23-5
NCV360SNAFT1G  
 $0.2933 
Pb
A
H
P
 Active   
1.2
20
0.3
7.07
3
35
-40
85
TSOP-5 / SOT-23-5
NCV360SNT1G  
 $0.2933 
Pb
A
H
P
 Active   
1.2
20
0.3
5.675
3
35
-40
85
TSOP-5 / SOT-23-5
Case Outlines
517AB    483   
Packages
NCP360: Overvoltage Protection Circuit, USB Positive, with Internal PMOS FET and Status Flag
Previously Viewed Products
Clear List

Featured Video
USB Positive OVP Evaluation Board - NCP360GEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.