feedback
Rate this webpage
Need
Support?

NVATS5A108PLZ: P-Channel Power MOSFET, -40V, -77A, 10.4mΩ

Datasheet: Power MOSFET, -40 V, 10.4 mOhm, -77 A, P-Channel
Rev. 0 (823kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
Automotive Power MOSFET designed for compact and efficient designs and including high thermal performance. ATPAK devices are Low on-resistance, High current capability and pin-compatible with DPAK(TO-252). AEC-Q101 qualified MOSFET and PPAP capable suitable for automotive applications.
Features   Benefits
     
  • Low On-Resistance
 
  • Minimizes Conduction Losses, Reduces Heat generation
  • High Current Capability
 
  • Robust Load Performance
  • 100% Avalanche Tested
 
  • Safeguard Against Voltage Overstress Failures
  • AEC-Q101 qualified and PPAP capable
 
  • Suitable for Automotive Applications
  • ATPAK package is pin-compatible with DPAK(TO-252﴿
 
  • Enable Replace DPAK with ATPAK without Changing Land Patterns
  • RoHS compliance
 
  • Environmental Consideration
Applications   End Products
  • Reverse Battery Protection
  • Load Switch
  • Automotive Front Lighting
  • Automotive Body Controllers
 
  • Automotive (Head Light, Body Control)
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
STR-ADAS-PREREGULATOR-GEVK Active
Pb-free
Strata Enabled Flexible ADAS Power Solution
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NVATS5A108PLZT4G Last Shipments
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVATS5A108PLZ DPAK (Single Gauge) / ATPAK 369AM 1 260 Tape and Reel 3000  
Market Leadtime (weeks) : Contact Factory
Case Outlines
369AM   
Packages
NVATS5A108PLZ: P-Channel Power MOSFET, -40V, -77A, 10.4mΩ
Previously Viewed Products
Clear List

Featured Video
Automotive ADAS Preregulator | Strata
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.