feedback
Rate this webpage
Need
Support?

NTMFS4946N: Single N-Channel Power MOSFET 30V, 100A, 3.4mΩ

Datasheet: MOSFET — Power, Single, N-Channel, SO-8 FL 30 V, 100 A
Rev. 2 (126kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
Power MOSFET, 30 V, 100 A, Single N Channel, SO8FL
Features
 
  • Low rDS(on) to Minimize Conduction Loss
  • Low Capacitance to Minimize Driver Losses
  • Optimized Gate Charge to Minimize Switching Losses
  • Thermally Enhanced SO8 Package
Applications
  • CPU Power Delivery
  • DC−DC Converters
  • Low Side Switching
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
ONS321A5VGEVB Active
Pb-free
5 Vgs MOSFET Evaluation Board
ONS321B12VGEVB Active
Pb-free
12 Vgs MOSFET Evaluation Board
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTMFS4946NT1G Active
Pb-free
Halide free
NTMFS4946N SO-8FL / DFN-5 488AA 1 260 Tape and Reel 1500 $0.3441
NTMFS4946NT3G Obsolete 
Pb-free
Halide free
NTMFS4946N SO-8FL / DFN-5 488AA 1 260 Tape and Reel 5000  
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 3,000
PandS   (2020-09-14 00:00) : <1K
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTMFS4946NT1G  
 $0.3441 
Pb
H
 Active   
N-Channel
Single
30
20
2.5
100
55.5
-
5.1
3.4
-
53
3250
SO-8FL / DFN-5
Case Outlines
488AA   
Previously Viewed Products
Clear List

Featured Video
5 Vgs MOSFET Evaluation Board - ONS321A5VGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.