feedback
Rate this webpage
Need
Support?

NTMFS4933N: Single N-Channel Power MOSFET 30V, 210A, 1.2mΩ

Datasheet: MOSFET — Power, Single, N-Channel, SO-8 FL 30 V, 210 A
Rev. 9 (129kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
Power MOSFET 30V, 166A, 1.2 mOhm, Single N-Channel, SO-8FL Package
Features   Benefits
     
  • Low RDS(on)
 
  • Improve conduction and overall efficiency
  • RoHS Compliant
   
Applications   End Products
  • ORing FET, Power Load Switch, Motor Control, UPS
 
  • Server, UPS, PC, Game Consoles
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
ONS321A5VGEVB Active
Pb-free
5 Vgs MOSFET Evaluation Board
ONS321B12VGEVB Active
Pb-free
12 Vgs MOSFET Evaluation Board
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTMFS4933NT1G Active
Pb-free
Halide free
NTMFS4933N SO-8FL / DFN-5 488AA 1 260 Tape and Reel 1500 $1.7333
NTMFS4933NT3G Active
Pb-free
Halide free
NTMFS4933N SO-8FL / DFN-5 488AA 1 260 Tape and Reel 5000 $1.7333
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTMFS4933NT1G  
 $1.7333 
Pb
H
 Active   
N-Channel
Single
30
20
2.2
210
20.2
-
2
1.2
22
148
10930
SO-8FL / DFN-5
NTMFS4933NT3G  
 $1.7333 
Pb
H
 Active   
N-Channel
Single
30
20
2.2
210
20.2
-
2
1.2
22
148
10930
SO-8FL / DFN-5
Case Outlines
488AA   
Packages
NTMFS4933N: Single N-Channel Power MOSFET 30V, 210A, 1.2mΩ
Previously Viewed Products
Clear List

Featured Video
5 Vgs MOSFET Evaluation Board - ONS321A5VGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.