feedback
Rate this webpage
Need
Support?

2SD1802: Bipolar Transistor, 50V, 3A, Low VCE(sat) NPN Single TP/TP-FA

Datasheet: Bipolar Transistor
Rev. 0 (209kB)
Product Overview
»View Material Composition
» Product Change Notification
2SB1202/2SD1802 is Bipolar Transistor (-)50V (-)5A VCE(sat);(-0.7)0.5mV max. (PNP)NPN Single TP for High-Current Switching Applications
Features
 
  • Low collector-to-emitter saturation voltage
  • Fast switching speed
  • Laege current capacitance and wide ASO
  • adoption of FBET and MBIT process
  • Small and slim package making it easy to make 2SB1202/2SD1802 used sets smaller
Applications
  • Various drivers(relay,lamp,motor,etc.)
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (2)
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
2SD1802S-E Active
Pb-free
2SD1802, hFE = 140-280 IPAK / TP 369AJ NA Bulk Bag 500 $0.218
2SD1802S-TL-E Active
Pb-free
2SD1802, hFE = 140-280 DPAK-3 / TO-252-3 369AH 1 260 Tape and Reel 700 $0.1915
2SD1802T-E Active
Pb-free
2SD1802, hFE = 200-400 IPAK / TP 369AJ NA Bulk Bag 500 $0.28
2SD1802T-TL-E Active
Pb-free
2SD1802, hFE = 200-400 DPAK-3 / TO-252-3 369AH 1 260 Tape and Reel 700 $0.1995
Market Leadtime (weeks) : 2 to 4
FutureElectronics   (2020-08-19 00:00) : >1K
ON Semiconductor   (2020-09-02 00:00) : 3,500
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 12,500
Market Leadtime (weeks) : 4 to 8

Product
Description
Pricing ($/Unit)
Compliance
Status
Polarity
Type
VCE(sat) Max (V)
IC Cont. (A)
VCEO Min (V)
VCBO (V)
VEBO (V)
VBE(sat) (V)
VBE(on) (V)
hFE Min
hFE Max
fT Min (MHz)
PTM Max (W)
Package Type
2SD1802S-E  
 $0.218 
Pb
 Active   
NPN
Low VCE(sat)
0.5
5
50
60
6
0.94
-
140
280
-
1
IPAK / TP
2SD1802S-TL-E  
 $0.1915 
Pb
 Active   
NPN
Low VCE(sat)
0.5
5
50
60
6
0.94
-
140
280
-
1
DPAK-3 / TO-252-3
2SD1802T-E  
 $0.28 
Pb
 Active   
NPN
Low VCE(sat)
0.5
5
50
60
6
0.94
-
200
400
-
1
IPAK / TP
2SD1802T-TL-E  
 $0.1995 
Pb
 Active   
NPN
Low VCE(sat)
0.5
5
50
60
6
0.94
-
200
400
-
1
DPAK-3 / TO-252-3
Case Outlines
369AJ    369AH   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.