feedback
Rate this webpage
Need
Support?

MMSZ52: Zener Diode 500 mW SOD-123

Datasheet: Surface Mount Silicon Zener Diodes
Rev. 15 (169kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
Three complete series of Zener diodes are offered in the convenient, surface mount plastic SOD-123 package. These devices provide a convenient alternative to the leadless 34-package style.
Features
 
  • 500 mW Rating on FR-4 or FR-5 Board
  • Wide Zener Reverse Voltage Range - 2.4 V to 110 V
  • Package Designed for Optimal Automated Board Assembly
  • Small Package Size for High Density Applications
  • General Purpose, Medium Current
  • ESD Rating of Class 3 (exceeding 16 kV) per the Human Body Model

    Mechanical Characteristics:
  • CASE: Void-free, transfer-molded, thermosetting plastic case
  • FINISH: Corrosion resistant finish, easily solderable
  • MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES: 260?C for 10 Seconds
  • POLARITY: Cathode indicated by polarity band
  • FLAMMABILITY RATING: UL94 V-0
  • Pb-Free Packages are Available
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
60WLEDBULBGEVB Active
Pb-free
Dimmable, 9.5 W, 120 Vac CCR Lighting Circuit Evaluation Board
LOWVOLTAGEP2SGEVB Active
Pb-free
Three LED Low Voltage Parallel-to-Series Lighting Circuit
NCP1075NONGEVB Active
Pb-free
8W, DUAL, NON-ISOLATED EVALUATION BOARD
STR-PWRNCP6922C-R0-GEVK Active
Pb-free
Strata Series NCP6922C LDO Regulator, Dual, 4-Channel PMIC, Dual DC-DC
STR-PWRNCV330-R0-GEVK Active
Pb-free
Automotive Strata enabled Controlled Load Switch with Soft-Start
STR-PWRNCV48920-R0-GEVK Active
Pb-free
Strata series NCV48920 Automotive charge pump buck boost converter
STR-PWRNCV6323-R0-GEVK Active
Pb-free
Automotive Strata enabled Synchronous Buck Converter
STR-PWRNCV6357-R0-GEVK Active
Pb-free
Automotive Strata enabled Synchronous Buck Converter
STR-PWRNCV81599-R0-GEVK Active
Pb-free
Automotive Strata enabled 4-Switch Buck Boost Controller for USB-PD Power Delivery
STR-PWRNCV8163-R0-GEVK Active
Pb-free
Strata NCV816x Linear Regulator. SEC ID
STR-PWRNCV890430-R0-GEVK Active
Pb-free
Strata Series NCV890430 Automotive Buck Regulator
STR-PWRNCV896530-R0-GEVK Active
Pb-free
Strata Series NCV896530 Automotive Dual Output Buck Converter.
UIC1WGEVB Active
Pb-free
Low Cost Universal AC Input LED Circuit Evaluation Board
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MMSZ5221BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5222BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5222BT3G Obsolete 
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 10000  
MMSZ5223BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5225BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5226BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5226BT3G Obsolete 
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 10000  
MMSZ5226CT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0213
MMSZ5227BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5228BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5229BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5230BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5231BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5231BT3G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 10000 $0.0247
MMSZ5231CT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0681
MMSZ5232BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5232CT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0681
MMSZ5233BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5234BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5235BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5235BT3G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 10000 $0.0247
MMSZ5236BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5236BT3G Obsolete 
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 10000  
MMSZ5237BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5238BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5239BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5240BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5240BT3G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 10000 $0.0247
MMSZ5241BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5242BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5242BT3G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 10000 $0.0247
MMSZ5243BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5244BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5245BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5245CT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0681
MMSZ5246BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5247BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5247BT3G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 10000 $0.0272
MMSZ5248BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5248BT3G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 10000 $0.0272
MMSZ5248CT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0681
MMSZ5249BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5250BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5250CT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0681
MMSZ5251BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5252BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5252CT1G Last Shipments
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000  
MMSZ5253BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5254BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5255BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5256BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5256CT1G Last Shipments
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000  
MMSZ5257BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5258BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5258BT3G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 10000 $0.0247
MMSZ5258CT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0681
MMSZ5259BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5260BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5261BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5261BT3G Obsolete 
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 10000  
MMSZ5262BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5263BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5264BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5265BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5266BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5266BT3G Product Preview
Pb-free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 10000 Contact Sales Office
MMSZ5267BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5268BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5270BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5272BT1G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5272BT3G Active
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 10000 $0.0247
SZMMSZ5223BT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ52 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0268
MMSZ5223BT1 Obsolete 
MMSZ52 SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ5225BT1 Obsolete 
MMSZ52 SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ5230BT1 Obsolete 
MMSZ52 SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ5232BT1 Obsolete 
MMSZ52 SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ5234BT1 Obsolete 
MMSZ52 SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ5235BT1 Obsolete 
MMSZ52 SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ5236BT1 Obsolete 
MMSZ52 SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ5237BT1 Obsolete 
MMSZ52 SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ5239BT1 Obsolete 
MMSZ52 SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ5240BT1 Obsolete 
MMSZ52 SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ5241BT1 Obsolete 
MMSZ52 SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ5242BT1 Obsolete 
MMSZ52 SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ5243BT1 Obsolete 
MMSZ52 SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ5244BT1 Obsolete 
MMSZ52 SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ5245BT1 Obsolete 
MMSZ52 SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ5245BT3 Obsolete 
MMSZ52 SOD-123 425-04 1 235 Tape and Reel 10000  
MMSZ5246BT1 Obsolete 
MMSZ52 SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ5247BT1 Obsolete 
MMSZ52 SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ5248BT1 Obsolete 
MMSZ52 SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ5250BT1 Obsolete
MMSZ52 SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ5252BT1 Obsolete 
MMSZ52 SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ5254BT1 Obsolete 
MMSZ52 SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ5255BT1 Obsolete
MMSZ52 SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ5256BT1 Obsolete 
MMSZ52 SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ5257BT1 Obsolete 
MMSZ52 SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ5258BT1 Obsolete
MMSZ52 SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ5259BT1 Obsolete 
MMSZ52 SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ5260BT1 Obsolete 
MMSZ52 SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ5261BT1 Obsolete 
MMSZ52 SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ5266BT3 Obsolete 
MMSZ52 SOD-123 425-04 1 235 Tape and Reel 10000  
MMSZ5267BT1 Obsolete 
MMSZ52 SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ5270BT1 Obsolete
MMSZ52 SOD-123 425-04 1 235 Tape and Reel 3000  
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : <100
Market Leadtime (weeks) : 13 to 16
Avnet   (2020-08-19 00:00) : >1K
PandS   (2020-09-14 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
PandS   (2020-09-14 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >10K
ON Semiconductor   (2020-09-02 00:00) : 558,000
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : 8 to 12
Avnet   (2020-08-19 00:00) : >1K
ON Semiconductor   (2020-09-02 00:00) : 210,752
FutureElectronics   (2020-08-19 00:00) : >50K
Market Leadtime (weeks) : 17 to 20
Avnet   (2020-08-19 00:00) : >50K
PandS   (2020-09-14 00:00) : >50K
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : 8 to 12
FutureElectronics   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >1K
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >500K
Avnet   (2020-08-19 00:00) : >100K
PandS   (2020-09-14 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >50K
PandS   (2020-09-14 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >500K
Market Leadtime (weeks) : 13 to 16
Avnet   (2020-08-19 00:00) : >10K
ON Semiconductor   (2020-09-02 00:00) : 409,999
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >100K
PandS   (2020-09-14 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >100K
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >50K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >500K
FutureElectronics   (2020-08-19 00:00) : >1K
PandS   (2020-09-14 00:00) : >10K
Market Leadtime (weeks) : 17 to 20
FutureElectronics   (2020-08-19 00:00) : >50K
Avnet   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >50K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
PandS   (2020-09-14 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >100K
Avnet   (2020-08-19 00:00) : >50K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >10K
Avnet   (2020-08-19 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >50K
Market Leadtime (weeks) : 17 to 20
ON Semiconductor   (2020-09-02 00:00) : 32,872
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : 13 to 16
PandS   (2020-09-14 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >1K
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >100K
FutureElectronics   (2020-08-19 00:00) : >100K
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 70,000
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : <1K
Avnet   (2020-08-19 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >100K
PandS   (2020-09-14 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >500K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >10K
Avnet   (2020-08-19 00:00) : >100K
FutureElectronics   (2020-08-19 00:00) : >100K
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : <1K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 80,000
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >500K
Avnet   (2020-08-19 00:00) : >100K
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 90,000
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >1K
Avnet   (2020-08-19 00:00) : >50K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 13 to 16
FutureElectronics   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >1K
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >100K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
Avnet   (2020-08-19 00:00) : >1K
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >1K
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : 13 to 16
FutureElectronics   (2020-08-19 00:00) : >10K
Avnet   (2020-08-19 00:00) : >50K
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : <100
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >50K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : <100
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 60,000
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2020-09-02 00:00) : 78,000
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >100K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : <100
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >100K
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 8 to 12
Avnet   (2020-08-19 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >1K
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : 13 to 16
FutureElectronics   (2020-08-19 00:00) : >100K
ON Semiconductor   (2020-09-02 00:00) : 846,000
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Avnet   (2020-08-19 00:00) : >50K
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 6,000
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >100K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
VZ Typ (V)
P Max (W)
Package Type
MMSZ5221BT1G  
 $0.0247 
Pb
H
 Active   
2.4
0.5
SOD-123
MMSZ5222BT1G  
 $0.0247 
Pb
H
 Active   
2.5
0.5
SOD-123
MMSZ5223BT1G  
 $0.0247 
Pb
H
 Active   
2.7
0.5
SOD-123
MMSZ5225BT1G  
 $0.0247 
Pb
H
 Active   
3
0.5
SOD-123
MMSZ5226BT1G  
 $0.0247 
Pb
H
 Active   
3.3
0.5
SOD-123
MMSZ5226CT1G  
 $0.0213 
Pb
H
 Active   
3.3
0.5
SOD-123
MMSZ5227BT1G  
 $0.0247 
Pb
H
 Active   
3.6
0.5
SOD-123
MMSZ5228BT1G  
 $0.0247 
Pb
H
 Active   
3.9
0.5
SOD-123
MMSZ5229BT1G  
 $0.0247 
Pb
H
 Active   
4.3
0.5
SOD-123
MMSZ5230BT1G  
 $0.0247 
Pb
H
 Active   
4.7
0.5
SOD-123
MMSZ5231BT1G  
 $0.0247 
Pb
H
 Active   
5.1
0.5
SOD-123
MMSZ5231BT3G  
 $0.0247 
Pb
H
 Active   
5.1
0.5
SOD-123
MMSZ5231CT1G  
 $0.0681 
Pb
H
 Active   
5.1
0.5
SOD-123
MMSZ5232BT1G  
 $0.0247 
Pb
H
 Active   
5.6
0.5
SOD-123
MMSZ5232CT1G  
 $0.0681 
Pb
H
 Active   
5.6
0.5
SOD-123
MMSZ5233BT1G  
 $0.0247 
Pb
H
 Active   
6
0.5
SOD-123
MMSZ5234BT1G  
 $0.0247 
Pb
H
 Active   
6.2
0.5
SOD-123
MMSZ5235BT1G  
 $0.0247 
Pb
H
 Active   
6.8
0.5
SOD-123
MMSZ5235BT3G  
 $0.0247 
Pb
H
 Active   
6.8
0.5
SOD-123
MMSZ5236BT1G  
 $0.0247 
Pb
H
 Active   
7.5
0.5
SOD-123
MMSZ5237BT1G  
 $0.0247 
Pb
H
 Active   
8.2
0.5
SOD-123
MMSZ5238BT1G  
 $0.0247 
Pb
H
 Active   
8.7
0.5
SOD-123
MMSZ5239BT1G  
 $0.0247 
Pb
H
 Active   
9.1
0.5
SOD-123
MMSZ5240BT1G  
 $0.0247 
Pb
H
 Active   
10
0.5
SOD-123
MMSZ5240BT3G  
 $0.0247 
Pb
H
 Active   
10
0.5
SOD-123
MMSZ5241BT1G  
 $0.0247 
Pb
H
 Active   
11
0.5
SOD-123
MMSZ5242BT1G  
 $0.0247 
Pb
H
 Active   
12
0.5
SOD-123
MMSZ5242BT3G  
 $0.0247 
Pb
H
 Active   
12
0.5
SOD-123
MMSZ5243BT1G  
 $0.0247 
Pb
H
 Active   
13
0.5
SOD-123
MMSZ5244BT1G  
 $0.0247 
Pb
H
 Active   
14
0.5
SOD-123
MMSZ5245BT1G  
 $0.0247 
Pb
H
 Active   
15
0.5
SOD-123
MMSZ5245CT1G  
 $0.0681 
Pb
H
 Active   
15
0.5
SOD-123
MMSZ5246BT1G  
 $0.0247 
Pb
H
 Active   
16
0.5
SOD-123
MMSZ5247BT1G  
 $0.0247 
Pb
H
 Active   
17
0.5
SOD-123
MMSZ5247BT3G  
 $0.0272 
Pb
H
 Active   
17
0.5
SOD-123
MMSZ5248BT1G  
 $0.0247 
Pb
H
 Active   
18
0.5
SOD-123
MMSZ5248BT3G  
 $0.0272 
Pb
H
 Active   
18
0.5
SOD-123
MMSZ5248CT1G  
 $0.0681 
Pb
H
 Active   
18
0.5
SOD-123
MMSZ5249BT1G  
 $0.0247 
Pb
H
 Active   
19
0.5
SOD-123
MMSZ5250BT1G  
 $0.0247 
Pb
H
 Active   
20
0.5
SOD-123
MMSZ5250CT1G  
 $0.0681 
Pb
H
 Active   
20
0.5
SOD-123
MMSZ5251BT1G  
 $0.0247 
Pb
H
 Active   
22
0.5
SOD-123
MMSZ5252BT1G  
 $0.0247 
Pb
H
 Active   
24
0.5
SOD-123
MMSZ5253BT1G  
 $0.0247 
Pb
H
 Active   
25
0.5
SOD-123
MMSZ5254BT1G  
 $0.0247 
Pb
H
 Active   
27
0.5
SOD-123
MMSZ5255BT1G  
 $0.0247 
Pb
H
 Active   
28
0.5
SOD-123
MMSZ5256BT1G  
 $0.0247 
Pb
H
 Active   
30
0.5
SOD-123
MMSZ5257BT1G  
 $0.0247 
Pb
H
 Active   
33
0.5
SOD-123
MMSZ5258BT1G  
 $0.0247 
Pb
H
 Active   
36
0.5
SOD-123
MMSZ5258BT3G  
 $0.0247 
Pb
H
 Active   
36
0.5
SOD-123
MMSZ5258CT1G  
 $0.0681 
Pb
H
 Active   
36
0.5
SOD-123
MMSZ5259BT1G  
 $0.0247 
Pb
H
 Active   
39
0.5
SOD-123
MMSZ5260BT1G  
 $0.0247 
Pb
H
 Active   
43
0.5
SOD-123
MMSZ5261BT1G  
 $0.0247 
Pb
H
 Active   
47
0.5
SOD-123
MMSZ5262BT1G  
 $0.0247 
Pb
H
 Active   
51
0.5
SOD-123
MMSZ5263BT1G  
 $0.0247 
Pb
H
 Active   
56
0.5
SOD-123
MMSZ5264BT1G  
 $0.0247 
Pb
H
 Active   
60
0.5
SOD-123
MMSZ5265BT1G  
 $0.0247 
Pb
H
 Active   
62
0.5
SOD-123
MMSZ5266BT1G  
 $0.0247 
Pb
H
 Active   
68
0.5
SOD-123
MMSZ5266BT3G  
Pb
 Product Preview   
68
0.5
SOD-123
MMSZ5267BT1G  
 $0.0247 
Pb
H
 Active   
75
0.5
SOD-123
MMSZ5268BT1G  
 $0.0247 
Pb
H
 Active   
82
0.5
SOD-123
MMSZ5270BT1G  
 $0.0247 
Pb
H
 Active   
91
0.5
SOD-123
MMSZ5272BT1G  
 $0.0247 
Pb
H
 Active   
110
0.5
SOD-123
MMSZ5272BT3G  
 $0.0247 
Pb
H
 Active   
110
0.5
SOD-123
SZMMSZ5223BT1G  
 $0.0268 
Pb
A
H
P
 Active   
2.7
0.5
SOD-123
Case Outlines
425-04   
Packages
MMSZ52: Zener Diode 500 mW SOD-123
Previously Viewed Products
Clear List

Featured Video
8W, Dual, Non-Isolated Evaluation Board - NCP1075NONGEVB Test Procedure
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.