feedback
Rate this webpage
Need
Support?

MBRA340: Schottky Power Rectifier, Surface Mount, 3.0 A, 40 V

Datasheet: Surface Mount Schottky Power Rectifier, SMA Power Surface Mount Package
Rev. 12 (179kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The Schottky Rectifier employs the Schottky Barrier principle in a large area metal-to-silicon power diode. The Schottky Rectifier's state-of-the-art geometry features epitaxial construction with oxide passivation and metal overlay contact. It is ideally suited for low voltage, high frequency rectification, or as free wheeling and polarity protection diodes in surface mount applications where compact size and weight are critical to the system.
Features
 
  • Compact Surface Mountable Package with J-Bent Leads
  • Rectangular Package for Automated Handling
  • Highly Stable Oxide Passivated Junction
  • Very Low Forward Voltage Drop
  • Guardring for Stress Protection
  • All External Surfaces are Corrosion Resistant and Terminal Leads are Readily Solderable
  • Cathode Lead Indicated by polarity Band
  • ESD Ratings, Machine Model = C, Human Body Model = 3B
  • Device Meets MSL 1 Requirements
  • AEC-Q101 Qualified and PPAP Capable
  • NRVBA Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
Applications
  • Polarity Protection
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LV88551JAGEVB Consult Sales Office
Pb-free
Evaluation board for LV88551JA
LV88552JAGEVB Consult Sales Office
Pb-free
Evaluation board for LV88552JA
LV88553JAGEVB Consult Sales Office
Pb-free
Evaluation board for LV88553JA
LV88554JAGEVB Consult Sales Office
Pb-free
Evaluation board for LV88554JA
LV88562JAGEVB Consult Sales Office
Pb-free
Evaluation board for LV88562JA
LV88564JAGEVB Consult Sales Office
Pb-free
Evaluation board for LV88564JA
Avnet (2020-08-19) : 1
Avnet (2020-08-19) : 1
Avnet (2020-08-19) : 1
Avnet (2020-08-19) : 1
Availability & Samples
Specifications
Case Outlines
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MBRA340T3G Active
Pb-free
Halide free
MBRA340 SMA-2 403D-02 1 260 Tape and Reel 5000 $0.1325
NRVBA340NT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MBRA340 SMA-2 403D-02 1 260 Tape and Reel 5000 $0.1733
NRVBA340T3G Lifetime
AEC Qualified
PPAP Capable
Pb-free
Halide free
MBRA340 SMA-2 403D-02 1 260 Tape and Reel 5000 $0.2267
NRVBA340T3G-VF01 Lifetime
AEC Qualified
PPAP Capable
Pb-free
Halide free
MBRA340, Web Visible for NRVBA340T3G-VF01 SMA-2 403D-02 1 260 Tape and Reel 5000 $0.1733
MBRA340T3 Obsolete
MBRA340 SMA-2 403D-02 1 235 Tape and Reel 5000  
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >50K
PandS   (2020-09-14 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VRRM Min (V)
VF Max (V)
IRM Max (µA)
IO(rec) Max (A)
IFSM Max (A)
trr Max (ns)
Cj Max (pF)
Package Type
MBRA340T3G  
 $0.1325 
Pb
H
 Active   
Single
40
0.45
300
3
100
-
-
SMA-2
NRVBA340NT3G  
 $0.1733 
Pb
A
H
P
 Active   
Single
40
0.45
300
3
100
-
-
SMA-2
Case Outlines
403D-02   
Packages
MBRA340: Schottky Power Rectifier, Surface Mount, 3.0 A, 40 V
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.