BAT54T: 200 mA, 30 V, Schottky Barrier Diode
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
These Schottky barrier diodes are designed for high speed switching applications, circuit protection, and voltage clamping. Extremely low forward voltage reduces conduction loss. Miniature surface mount package is excellent for hand held and portable applications where space is limited.
Features | |
---|---|
|
|
|
|
|
|
|
Technical Documentation & Design Resources
Software (5) | Videos (2) |
Design Notes (1) | Conformance Reports (1) |
Data Sheets (1) | Evaluation Board Documents (10) |
Package Drawings (1) | UsersManual (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
LC709501A06GEVB | Consult Sales Office |
|
Power Bank Controller Evaluation Board | ||
LOWVOLTAGEP2SGEVB | Active |
|
Three LED Low Voltage Parallel-to-Series Lighting Circuit | ||
SECO-RANGEFINDER-GEVK | Active |
|
SiPM Direct Time of Flight (dToF) LiDAR |
Availability & Samples
|
Specifications
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
BAT54T1G | Active |
|
BAT54T | SOD-123 | 425-04 | 1 | 260 | Tape and Reel | 3000 | $0.0351 | ||||||||
SBAT54T1G | Active |
|
BAT54T | SOD-123 | 425-04 | 1 | 260 | Tape and Reel | 3000 | $0.11
|
||||||||
BAT54T1 |
Obsolete ![]() |
|
BAT54T | SOD-123 | 425-04 | 1 | 235 | Tape and Reel | 3000 |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | >1K |
Avnet (2020-08-19 00:00) | : | >50K |
FutureElectronics (2020-08-19 00:00) | : | >100K |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VRRM Min (V)
VF Max (V)
IRM Max (µA)
IO(rec) Max (A)
IFSM Max (A)
trr Max (ns)
Cj Max (pF)
Package Type
Case Outlines
425-04
Application
Diagram - Block
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.