feedback
Rate this webpage
Need
Support?

1N5404: Standard Recovery Rectifier, 400 V, 3.0 A

Datasheet: Axial-Lead Glass Passivated Standard Recovery Rectifiers
Rev. 11 (99kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The Standard Recovery Rectifier is designed for use in power supplies and other applications.
Features
 
  • High Current to Small Size
  • High Surge Current Capability
  • Low Forward Voltage Drop
  • Void-Free Economical Plastic Package
  • Available in Volume Quantities
  • Plastic Meets UL 94V-0 for Flammability

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.1 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 220°C Max. for 10 Seconds, 1/16" from case
  • Polarity: Cathode Indicated by Polarity Band
  • Marking: 1N5400, 1N5401, 1N5402, 1N5404, 1N5406, 1N5407, 1N5408
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCV7703CGEVB Active
Pb-free
SPI Controlled Triple Half Bridge Driver Evaluation Board
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
1N5404 Last Shipments
Pb-free
1N5404 Bulk Box 500  
1N5404G Active
Pb-free
Halide free
1N5404 Axial Lead-2 267-05 NA Bulk Box 500 $0.0693
1N5404RL Obsolete
Pb-free
1N5404 Axial Lead-2 267-05 NA Tape and Reel 1200  
1N5404RLG Active
Pb-free
Halide free
1N5404 Axial Lead-2 267-05 NA Tape and Reel 1200 $0.0616
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
FutureElectronics   (2020-08-19 00:00) : <1K
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
PandS   (2020-09-14 00:00) : <100
FutureElectronics   (2020-08-19 00:00) : >50K
Avnet   (2020-08-19 00:00) : >10K

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
IO(rec) Max (A)
trr Max (ns)
VRRM Max (V)
VFM Max (V)
IFSM Max (A)
IR Max (mA)
Package Type
1N5404G  
 $0.0693 
Pb
H
 Active   
Standard Recovery
3
400
1
200
0.01
Axial Lead-2
1N5404RLG  
 $0.0616 
Pb
H
 Active   
Standard Recovery
3
400
1
200
0.01
Axial Lead-2
Case Outlines
267-05   
Packages
1N5404: Standard Recovery Rectifier, 400 V, 3.0 A
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.