Solutions

There is an increasing focus on achieving higher and consistent power conversion efficiencies at any load in high-voltage applications such as industrial/factory automation and other adjacent markets. As such applications are seeking a high level of performance in addition to an equal emphasis on carbon footprint reductions, future-ready power conversion topologies are fundamental to make such applications commercially viable and sustainable. As the industry leader in supplying integrated and discrete power conversion semiconductors, onsemi has always worked with its partners to address the principal challenge of achieving higher power efficiency and performance. We offer several topologies, including boost, fly-back, and quasi-resonant, with the choice of monolithic ICs or discrete implementation.