feedback
Rate this webpage
Need
Support?

KAI-11002: Interline Transfer CCD Image Sensor, 10.7 MP

Datasheet: 4008 (H) X 2672 (V) INTERLINE CCD IMAGE SENSOR
Rev. 5 (709kB)
Product Overview
»View Material Composition
» Product Change Notification

EOL has been announced for this device

The KAI-11002 Image Sensor is a high-performance 11-million pixel sensor designed for professional digital still camera applications. The 9.0 μm square pixels with microlenses provide high sensitivity and the large full well capacity results in high dynamic range. The two high-speed outputs and binning capabilities allow for 1-3 frames per second (fps) video rate for the progressively scanned images. The vertical overflow drain structure provides antiblooming protection and enables electronic shuttering for precise exposure control. Other features include low dark current, negligible lag and low smear.

Features
 
  • High resolution
  • High sensitivity
  • High dynamic range
  • Low noise architecture
  • High frame rate
  • Binning capability for higher frame rate
  • Electronic shutter
Applications
  • Digitization
  • Intelligent Transportation Systems
  • Machine Vision
  • Mapping / Aerial
  • Photography
  • Scientific
  • Surveillance
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
KAI-11002-AAA-CP-B1 Last Shipments
Pb-free
Halide free
KAI-11002, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass, Grade 1 CDIP-40 125BM NA JWLCS 1  
KAI-11002-AAA-CP-B2 Last Shipments
Pb-free
Halide free
KAI-11002, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass, Grade 2 CDIP-40 125BM NA JWLCS 1  
KAI-11002-AAA-CR-B1 Last Shipments
Pb-free
Halide free
KAI-11002, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass with AR coating (two sides), Grade 1 CDIP-40 125BM NA JWLCS 1  
KAI-11002-AAA-CR-B2 Last Shipments
Pb-free
Halide free
KAI-11002, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass with AR coating (two sides), Grade 2 CDIP-40 125BM NA JWLCS 1  
KAI-11002-ABA-CD-B0 Last Shipments
Pb-free
Halide free
KAI-11002, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass with AR coating (both sides), Grade 0 CDIP-40 125BM NA JWLCS 1  
KAI-11002-ABA-CD-B1 Last Shipments
Pb-free
Halide free
KAI-11002, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass with AR coating (both sides), Grade 1 CDIP-40 125BM NA JWLCS 1  
KAI-11002-ABA-CD-B2 Last Shipments
Pb-free
Halide free
KAI-11002, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass with AR coating (both sides), Grade 2 CDIP-40 125BM NA JWLCS 1  
KAI-11002-ABA-CP-B1 Last Shipments
Pb-free
Halide free
KAI-11002, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass, Grade 1 CDIP-40 125BM NA JWLCS 1  
KAI-11002-ABA-CP-B2 Last Shipments
Pb-free
Halide free
KAI-11002, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass, Grade 2 CDIP-40 125BM NA JWLCS 1  
KAI-11002-ABA-CR-B1 Obsolete
Pb-free
Halide free
KAI-11002, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass with AR coating (two sides), Grade 1 CDIP-40 125BM NA JWLCS 1  
KAI-11002-ABA-CR-B2 Obsolete
Pb-free
Halide free
KAI-11002, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass with AR coating (two sides), Grade 2 CDIP-40 125BM NA JWLCS 1  
KAI-11002-FBA-CD-B1 Last Shipments
Pb-free
Halide free
KAI-11002, Gen2 Color (Bayer RGB), Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass with AR coating (both sides), Grade 1 CDIP-40 125BM NA JWLCS 1  
KAI-11002-FBA-CD-B2 Last Shipments
Pb-free
Halide free
KAI-11002, Gen2 Color (Bayer RGB), Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass with AR coating (both sides), Grade 2 CDIP-40 125BM NA JWLCS 1  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 2
Case Outlines
125BM   
Previously Viewed Products
Clear List

Featured Video
High Resolution Industrial Imaging: Introducing the 43MP KAI-43140 Image Sensor
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.