AR0237: CMOS Image Sensor, 2.1 MP, 1/2.7"
|
|
»View Material Composition
» Product Change Notification |
The AR0237 is a 1/2.7-inch CMOS digital image sensor with an active-pixel array of 1928 (H) x 1088 (V). It captures images in either linear or high dynamic range modes with a rolling-shutter readout, and includes sophisticated camera functions such as in-pixel binning, windowing and both video and single frame modes. It is designed for both low light and high dynamic range scene performance, and is programmable through a simple two-wire serial interface. The AR0237 produces extraordinarily clear, sharp digital pictures, and its ability to capture both continuous video and single frames makes it the perfect choice for a wide range of applications, including surveillance and HD video.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Application Notes (3) | Videos (1) |
Reference Manuals (1) | Evaluation Board Documents (2) |
Package Drawings (2) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
AR0237CSSC00SUEAD3-GEVK |
|
2 MP Sunex DSL945D 1/3" iBGA CIS DK Evaluation Kit |
Availability & Samples
|
Specifications
|
Application Diagram
|
Interactive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
AR0237CSSC00SHRA0-DR | Active |
|
AR0237, RGB color, 0 deg CRA, mPLCC package, HiSPi interface, std glass (Dry pack) | PLCC-48 | 776AQ | 4 | 260 | Tray JEDEC | 1520 | Contact Sales Office | ||||||||
AR0237CSSC00SPRA0-DR | Active |
|
AR0237, RGB color, 0 deg CRA, mPLCC package, parallel interface, std glass (Dry pack) | PLCC-48 | 776AQ | 4 | 260 | Tray JEDEC | 1520 | Contact Sales Office | ||||||||
AR0237CSSC00SUEA0-DR | Obsolete |
|
AR0237, RGB color, 0 deg CRA, iBGA package, std glass (Dry pack) | IBGA-80 | 503BA | 4 | 260 | Tray JEDEC | 2400 | |||||||||
AR0237CSSC12SHRA0-DR | Consult Sales Office |
|
AR0237, RGB color, 12 deg CRA, mPLCC package, HiSPi interface, std glass (Dry pack) | PLCC-48 | 776AQ | 4 | 260 | Tray JEDEC | 1520 | |||||||||
AR0237CSSC12SPRA0-DR | Active |
|
AR0237, RGB color, 12 deg CRA, mPLCC package, parallel interface, std glass (Dry pack) | PLCC-48 | 776AQ | 4 | 260 | Tray JEDEC | 1520 | Contact Sales Office
|
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 13,834 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
AR0237CSSC00SHRA0-DR
Pb
A
H
P
Active
CMOS
2.1
60
1/2.7 inch
Electronic Rolling and Global Reset Release
3.0 x 3.0
HiSPi™
Bayer Color
PLCC-48
AR0237CSSC00SPRA0-DR
Pb
A
H
P
Active
CMOS
2.1
60
1/2.7 inch
Electronic Rolling and Global Reset Release
3.0 x 3.0
Parallel
Bayer Color
PLCC-48
AR0237CSSC12SPRA0-DR
Pb
A
H
P
Active
CMOS
2.1
60
1/2.7 inch
Electronic Rolling and Global Reset Release
3.0 x 3.0
Parallel
Bayer Color
PLCC-48
Application
Diagram - Block
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.