feedback
Rate this webpage
Need
Support?

SPSPRDR1-8: SPS UHF Reader Hub

Datasheet: Smart Passive Sensors: SPS UHF Reader Hub
Rev. 0 (290kB)
Product Overview
»View Material Composition
» Product Change Notification
The SPSPRDR1-8 UHF SPS Reader is designed to enable optimized system performance for applications using ON Semiconductor Smart Passive Sensors. This SPS reader is compatible with the EPC global Gen 2 UHF standard and supports all major UHF RFID frequency bands. USB and Ethernet interfaces are available for back-end connectivity and up to 8 compatible UHF antennas can be connected to RP-SMA ports.
Features
 
  • EPC global Gen 2 UHF compatible
  • Supports all major UHF RFID frequency bands
  • Ethernet and USB connectivity
  • Supports up to 8 UHF antennas
Applications
  • Data Centers
  • Industrial Predictive Maintenance
  • Facilities Management
  • Medical
  • Cold Chain Logistics
  • Livestock/Smart Agriculture
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
SPSDEVK1-PET-GEVK Active
Pb-free
SPSDEVK1-PET-GEVK: Smart Passive Sensor Development Kit
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
SPSPRDR1-8 Lifetime
Pb-free
Halide free
SPSPRDR1-8, Development Kit Reader - Unlocked SPS UHF Reader / Hub Server MODGM NA UNTBX 1 $1466.63
SPSPRDR1-8CH Lifetime
Pb-free
Halide free
SPSPRDR1-8, China Certified SPS UHF Reader / Hub Server MODGM NA UNTBX 1 $1466.63
SPSPRDR1-8EU Lifetime
Pb-free
Halide free
SPSPRDR1-8, Europe Certified SPS UHF Reader / Hub Server MODGM NA UNTBX 1 $1466.63
SPSPRDR1-8JP Lifetime
Pb-free
Halide free
SPSPRDR1-8, Japan Certified SPS UHF Reader / Hub Server MODGM NA UNTBX 1 $1466.63
SPSPRDR1-8KR Lifetime
Pb-free
Halide free
SPSPRDR1-8, Korea Certified SPS UHF Reader / Hub Server MODGM NA UNTBX 1 $1466.63
SPSPRDR1-8NA Lifetime
Pb-free
Halide free
SPSPRDR1-8, FCC Certified SPS UHF Reader / Hub Server MODGM NA UNTBX 1 $1466.63
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 49
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 42
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 30
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 5
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 69
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 18
Case Outlines
MODGM   
Previously Viewed Products
Clear List

Featured Video
How to Wirelessly Temperature Monitor High-Power Switchgear
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.