feedback
Rate this webpage
Need
Support?

× Document ENA0760/D not found, because related product is no longer available.

Motor Drivers, Brushed

Overview
Products
Technical Documentation
The portfolio of Brushed Motor Drivers from ON Semiconductor includes a variety of single and multi-phase devices operating with Clock, DC, I2C, Parallel, PWM, Serial, or SPI control modes. The ideal performance characteristics of these devices provide enhanced benefits such as low heat generation & consumption, built-in low voltage reset, thermal shutdown circuit & protection, reduced voltage detection, among others. There are several camera, automotive, and other motor applications such as Optical Image Stabilization (OIS) / Auto Focus Camera Modules, Automotive pumps (Fuel, Oil, and Hydraulic), BLDC motor control with or without LIN control, and more. The portfolio also includes AEC-Q101 Qualified and PPAP Capable options specifically engineered and qualified for automotive industry applications.
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.